Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.
Dual-sensor imaging in a compact package
Duo combines thermal imaging with color video in a compact, lightweight package. Its analog and HDMI outputs let you view thermal, visible or Picture-in-Picture imagery.
Easy camera control and on-board recording
Not only does Duo capture digital video files, it can also capture still images for later analysis in FLIR Tools software.
Powerful camera control & configuration
Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app.
仕様
Connections & Communications
- Digital Video Output
- Micro-HDMI; HDMI video at 1080p
- MAVLink Interface
- Yes
- Mini-USB Connector
- Power in, Analog video out, PWM connections, MAVLink control
- Remote Control
- Two PWM Controls (assigned in App)
Electrical
- Power Dissipation [steady state]
- 2.2 W (3.3 W)
Environmental & Approvals
- Operating Temperature Range
- 0°C to +50°C
- Operational Altitude
- +12,000 feet
- Storage Temperature Range
- -20°C to +60°C
Imaging & Optical
- EO Camera FOV
- 90°
- EO Camera Resolution
- 1920 × 1080
- FLIR MSX
- Yes
- Image Optimization
- Yes
- IR Camera Resolution
- 160 x 120
- IR Video Frame Rate
- 7.5 Hz (NTSC); 8.3 Hz (PAL)
- Lens
- 57° x 44°
- Multiple Color Palettes
- Yes – Adjustable in App and via PWM
- Picture-in-Picture
- Yes
- Spectral Band
- 7.5 – 13.5 µm
- Thermal Imager
- Uncooled VOx Microbolometer
- Thermal Measurement Accuracy
- +/-5°C or 5% of reading
Mechanical
- Dimensions
- 41 × 59 × 29.6 mm
- Weight
- 84 grams
Optional Power & HDMI Video Module
- Input Power Range
- 5.0 - 26.0 VDC
資料とサポート
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
DUO_I_V2.1.10