Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.
Dual-sensor imaging in a compact package
Duo combines thermal imaging with color video in a compact, lightweight package. Its analog and HDMI outputs let you view thermal, visible or Picture-in-Picture imagery.
Easy camera control and on-board recording
Not only does Duo capture digital video files, it can also capture still images for later analysis in FLIR Tools software.
Powerful camera control & configuration
Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app.
仕様
接続と通信
- MAVLinkインターフェース
- Yes
- デジタル映像出力
- Micro-HDMI; HDMI video at 1080p
- ミニUSBコネクター
- Power in, Analog video out, PWM connections, MAVLink control
- リモートコントロール
- Two PWM Controls (assigned in App)
- 保存メディア
- Micro-SD card
電気式
- 電力損失[ピーク]
- 2.2 W (3.3 W)
- 入力電圧
- 5.0 - 26.0 VDC
環境と認定
- 使用温度範囲
- 0°C to +50°C
- 使用高度
- +12,000 feet
- 保存温度範囲
- -20°C to +60°C
イメージングとレンズ
- EOカメラFOV
- 90°
- EOカメラの解像度
- 1920 × 1080
- FLIR MSX
- Yes
- IRカメラの解像度
- 160 × 120
- IRビデオのフレームレート
- 7.5 Hz (NTSC); 8.3 Hz (PAL)
- スペクトル帯
- 7.5 – 13.5 µm
- ピクチャー・イン・ピクチャー
- Yes
- レンズ
- 57° × 44°
- 画像最適化
- Yes
- 多色パレット
- Yes – Adjustable in App and via PWM
- 熱画像装置
- Uncooled VOx Microbolometer
- 熱計測精度
- +/-5°C
機械式
- 重量
- 84 grams
- 寸法
- 41 × 59 × 29.6 mm
Resources & Support
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
DUO_I_V2.1.10