Applications
With the same powerful thermal imaging core used in the most popular cameras in the world, FLIR Vue gives the same performance for a ground breaking low price, making it perfect for applications like: •Search and Rescue •Fire Fighting (see FAQ for details) •Precision Agriculture •Roof Inspections •Power Line Inspections •Substation Inspections •Cell Tower Inspections •Security Surveying •And just about anything else you can dream up
Easy to Connect
Just plug in a GoPro-compatible cable into the 10-pin mini-USB connector to feed the camera a regulated 5VDC power supply and get analog video out to your video transmitter or OSD, and you're ready to go. If you need more detailed information, the pinout for Vue's 10-pin mini-USB connector is available in the Vue IDD drawing under the Product Literature tab above.
Easy to Use
There's really nothing to it. Since all of the configuration has already been done, just power it up and go fly. But if you want to dig into the settings a little deeper, just download our Camera Controller GUI and connect FLIR Vue to your PC with a USB cable.
仕様
電気式
- 電力損失[ピーク]
- 1.2 W (2.2 W)
- 入力電圧
- 4.8 - 6.0 VDC
環境と認定
- 使用温度範囲
- -20°C to +50°C
- 使用高度
- +40,000 feet
- 非使用時温度範囲
- -55°C to +95°C
イメージングとレンズ
- IFOV(瞬時視野角)
- #ERROR: LOOP
- IRカメラの解像度
- 336x256
- スペクトル帯
- 7.5 - 13.5 µm
- デジタル・ディテール・エンハンスメント
- Yes - Adjustable in GUI
- フレームレート
- 30 Hz (NTSC); 25 Hz (PAL)
- レンズオプション[NTSCアナログ出力用視野角]
- 6.8 mm; 44° × 33°
- 過焦点距離
- 1.2m
- 画像最適化
- Yes
- 極性制御[ブラックホット、ホワイトホット]、カラーパレット
- Yes - Selectable in GUI
- 最小被写界深度
- 0.6m
- 視野角[NTSC]
- 44° x 33°
- 視野角[PAL]
- 44° x 36°
- 熱画像装置
- Uncooled VOx Microbolometer
- 反転可能な画像
- Yes - Selectable in GUI
機械式
- サイズ
- 2.26" x 1.75" (including lens)
- 重量
- 3.25 - 4 oz (Configuration Dependant)
- 精密取付穴
- Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Resources & Support
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
Camera Controller GUI for Tau 2 and Quark