カート

カートに追加する

カートに移動

ご注文は送料無料の2日後発送、返品は簡単です

FLIR Duo R, 160×120, 57° FOV, 8.8Hz

モデル: 436-0100-02-00S
product image

Discontinued
Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

Dual-sensor imaging in a compact package

Duo combines thermal imaging with color video in a compact, lightweight package. Its analog and HDMI outputs let you view thermal, visible or Picture-in-Picture imagery.

Easy camera control and on-board recording

Not only does Duo capture digital video files, it can also capture still images for later analysis in FLIR Tools software.

Powerful camera control & configuration

Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app.

仕様

接続と通信

MAVLinkインターフェース
Yes
デジタル映像出力
Micro-HDMI; HDMI video at 1080p
ミニUSBコネクター
Power in, Analog video out, PWM connections, MAVLink control
リモートコントロール
Two PWM Controls (assigned in App)
保存メディア
Micro-SD card

電気式

電力損失[ピーク]
2.2 W (3.3 W)
入力電圧
5.0 - 26.0 VDC

環境と認定

使用温度範囲
0°C to +50°C
使用高度
+12,000 feet
保存温度範囲
-20°C to +60°C

イメージングとレンズ

EOカメラFOV
90°
EOカメラの解像度
1920 × 1080
FLIR MSX
Yes
IRカメラの解像度
160 × 120
IRビデオのフレームレート
7.5 Hz (NTSC); 8.3 Hz (PAL)
スペクトル帯
7.5 – 13.5 µm
ピクチャー・イン・ピクチャー
Yes
レンズ
57° × 44°
画像最適化
Yes
多色パレット
Yes – Adjustable in App and via PWM
熱画像装置
Uncooled VOx Microbolometer
熱計測精度
+/-5°C

機械式

重量
84 grams
寸法
41 × 59 × 29.6 mm

資料とサポート

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

ダウンロード

DUO_I_V2.1.10

Software Download

Version: 2.1.10

ダウンロード

Duo R Datasheet

Duo Pro R STEP file - 25mm

Duo Pro R STEP file - WFOV

FLIR Duo User Guide

関連製品