The ISC0905 is a 640 × 512 format, 30-micron pitch, two-color, dual polarity device. It is designed for use with p-on-n or n-on-p detectors such as strained-layer superlattice devices. This large format device is based on the mid-format ISC0903 with the same pixel pitch and similar interface. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image.
- OEM Legacy Products
- ROICs
- FLIR ISC0905
- ISC0905
カートに追加する