The ISC0903 is a 320 × 256 format, 30-micron pitch, two-color, dual polarity ROIC. It is designed for use with p-on-n or n-on-p detectors such as strained-layer superlattice devices. It is based on the ISC9705 so the pixel pitch is identical and interface is similar. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image.
- Products
- OEM Legacy Products
- ROICs
- FLIR ISC0903
- ISC0903
カートに追加する