カート

カートに追加する

カートに移動

ご注文は送料無料の2日後発送、返品は簡単です

FLIR ISC0402

モデル: ISC0402
product image

Discontinued
The ISC0402 is 640 × 512 format, 20-micron pixel ROIC. It’s compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT. It offers the same advanced features as our other standard designs including windowing, adjustable gain, interlaced/non-interlaced readout, power adjustment, and multiple output channels. Two versions of the design are available with different size integration capacitors 3.5M electrons for the smaller well and >6M electrons for the large well version.

資料とサポート

FLIR Large Format ROIC Brochure

FLIR ISC0402 Specifications

Product Specification

ダウンロード