カート

カートに追加する

カートに移動

ご注文は送料無料の2日後発送、返品は簡単です

250-0705-00

モデル: 250-0705-00
product image

In Production
A breakout board is available for Boson users and integrators that need easy access to the Boson I/O and interfaces. This board is designed for development purposes, and is not intended or rated for long-term reliability over temperature. Improvements from the original breakout board (SKU 250-0593-00) include exposing the data_valid signal for CMOS video, selection for the power input while using USB (USB or externally supplied power through banana plug), and external sync input/output.

仕様

ECCN Code
EAR99