Carrinho de Compras

Adicionar ao carrinho

Ir para o carrinho

Seu pedido se qualifica para envio gratuito de 2 dias e devoluções fáceis

Manufactured and sold by Gremsy, the G-Hadron is the ultimate compact and lightweight gimbal, perfectly designed to carry the high-performance dual thermal and visible camera module - Hadron 640 Series. With its optimized size and weight, G-Hadron ensures a plug-and-play setup for the Hadron 640 Series.

Ultra-Compact & Lightweight Design

164 g/ 0.36 lbs

Damping System

Standard damping and custom damping available

Mavlink Drone Support

FC: CubePilot, Pixhawk, Skynode
Autopilot: PX4/Adrupilot