Carro

Añadido al carro

Ir al carro

Su pedido cumple los requisitos para el envío gratuito de 2 días y devoluciones fáciles

110-0142-16

Modelo: 110-0142-16
product image

The FLIR SDK allows customers the capability to integrate software that can communicate and perform camera functions. There are 2 main components that comprise the FLIR SDK: Windows Host SDK and Embedded Host SDKM. The Windows Host SDK provides source code (C, C++), samples(C++, C# VB), and binaries (DLL's) that aid customers in the development of camera integration software in a Microsoft Windows OS environment.The Embedded Host SDK provides low level source code written in C, that allows the developer to integrate the SDK with the FLIR camera on a non-Windows OS. Standard driver interfaces are provided by the SDK source code, but the low level drivers (e,g UART) need to supplied by the developer.