购物车

已添加到购物车

转到购物车

您的订单可享受 2 天免费送货和轻松退货服务

FLIR Lepton Breakout Board v2.0

型号: 250-0577-00
product image

In Production
The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the FLIR Lepton camera module to common platforms like RaspberryPi* or custom hardware. It provides onboard power supplies, generated from 3 – 5.5V, and a master clock. Local power supplies, the master clock, and the power-up sequence components can all be bypassed using a jumper.

Lepton sold separately.

*Raspberry Pi is a trademark of the Raspberry Pi Foundation. This product is not designed or qualified for production use.

Size, Weight and Power (SWAP)

Operating temperature 0°C to 55°C, input voltage: 3 V to 5.5 V, space-saving, (29.5 mm × 29.0 mm), works with all FLIR Lepton modules

Ease of Integration

Faster time to market.

Applications

Designed for applications where SWaP, cost, and quality are critical.

规格

ECCN代码
EAR99

媒体库

Meet LEPTON | MWC 2025
Smart Occupancy Monitoring with the IR++ | MWC 2025
Sonim XP Pro Thermal | MWC 2025

资源和支持

以下资产为此产品系列所有型号共享。

Lepton Camera Breakout Board v2.0 Datasheet

Datasheet

下载

Lepton Camera Breakout Board v2.0 数据表

Datasheet

下载

Lepton 3.1R Dewarping App Note R100

Tech Note

下载

Lepton Breakout Board - Declaration of Compliance Rev 120

Certification

下载

Lepton Breakout Board End Of Life

Product Specification

下载

Lepton California Proposition 65 Declaration Rev 120

Certification

下载

Lepton RoHS Certificate of Compliance Rev 210

Certification

下载

Lepton Thermal Core - Declaration of Compliance Rev 230

Certification

下载

使用我们的操作方法视频库及更多资源,集成 Teledyne FLIR OEM 热像仪模块从未如此简单!

How to Access FLIR MSX with Lepton
Thermopile Arrays VS Lepton Micro Thermal Camera Module
Radiometry with FLIR Lepton
SPI and I2C Communication Protocols for FLIR Lepton
How to Apply Dewarping on the FLIR Lepton 3.1R
Mechanical Interface Overview with FLIR Lepton
Image Pipeline and Optimization with FLIR Lepton
Electrical Specifications for FLIR Lepton
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration
Video and Command Interfacing with FLIR Lepton

相机选择器工具

一站式比较我们所有的红外相机机芯型号。

访问支持中心,获取有关 Teledyne FLIR OEM 产品的帮助,或访问我们的技术支持中心以提交支持单。