product image

Boson Plus 640, 8° (HFOV) 55 mm

: 22640A008
product image

Key Specs

Resolution
Sensitivity [NEdT]
Pixel Pitch
640 x 512
Industrial: ≤20 mK Professional: ≤30 mK
12 µm
In Production
NDAA compliant and ITAR free, the Boson®+ sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.

Boson+, available in two resolutions, multiple lens options, and with radiometry on select lenses, can also be specified with a factory-integrated continuous zoom lens to streamline development, and maximize performance. With customer-selectable USB, CMOS, or MIPI video interfaces, it is easier than ever to integrate Boson+ into a wide range of embedded processors from Qualcomm®, NVIDIA®, Ambarella, and more. The user-friendly SDK, updated GUI, and comprehensive product documentation further simplify OEM integration for unmanned ground vehicles (UGV), unmanned aircraft systems (UAS), wearables, security applications, handhelds, and thermal sights.

Market-leading Thermal Sensitivity, Contrast, and Latency

NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

Optimized Size, Weight, and Power (SWaP)

Full-featured LWIR thermal camera module just 7.5 grams and less than 4.9 cm³

Designed for Integrators

Shared mechanical, electrical, and video interface across all Boson models

Specifications

Radiometry

Temperature Measurement
No

Imaging & Optical

Digital Zoom
1x to 8x zoom
f-number
1.0
FOV - Horizontal
8°
Frame Rate
60Hz baseline; 30 Hz runtime selectable
HFOV
8°
IFOV (mrad)
0.21818181818182
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Pixel Pitch
12 µm
Resolution
640 x 512
Scene Dynamic Range
Up to 140 °C (high gain)
Sensitivity [NEdT]
<20 mK (Industrial); <30 mK (Professional)
Snapshots
Full-frame snapshot via Boson GUI
Spectral Band
Longwave infrared; 8 µm – 14 µm
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay

Connections & Communications

Control Channels
UART, USB or I2C
Peripheral Channels
I2C, SPI, SDIO
Video Channels
CMOS, MIPI or USB3

Electrical

Input Voltage
3.3 VDC
Power Consumption
Varies by configuration; starting at 1000 mW

Mechanical

Precision Mounting Holes
Four tapped M1.6x0.35 (rear cover)
Size (L x W x H)
21 × 21 × 11 mm (w/o lens)
Weight
7.5 g without lens (configuration dependent)

Environmental & Approvals

Compliance and Certifications
NDAA compliant
ROHS compliant
REACH compliant
Non-Operating Temperature Range
-50 °C to 85 °C
Operating Temperature Range
-40 °C to 80 °C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Shock
1,500 g @ 0.4 msec
Solar protection
Integral

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Technical Guidance

Boson+ Optical Specifications

Learn more

Article

Comparing Sensitivity of Thermal Imaging Camera Modules

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Article

VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the story

FAQ

What is the Digital Detail Enhancement (DDE) filter?

Read the story

FAQ

What is the relationship between lens f-number and camera performance or NEdT?

Read the story

FAQ

What is the serial command to select a UVC video stream format (IR16 or colorized)?

Read the story

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Boson GUI v3.0.0 x64drivers

GUI

Boson+ GUI v4.6.6 x64drivers

GUI

Boson+ IDD & SDK Rev410

Software Download

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Boson Family Brochure

Brochure

Boson Camera Adjustments Application Note

Datasheet

Boson Plus Datasheet

Datasheet

Boson Plus Product Datasheet Rev 117

Datasheet

Boson GUI 3.0 Quick Start Guide

Quick Start Guide

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Boson Development Board Tech Note

Tech Note

Boson FFC/NUC Control Application Doc Sept 2018

Tech Note

Boson REACH - Declaration of Compliance

Certification

Boson VPC Accessory with USB Analog Cable Drawing

STEP File

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Your Guide to Boson+ GUI 4.2
3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
SPIE DCS 2023 - Boson+ CZ
Video Interfaces with FLIR Boson and Boson+
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Interface with FLIR Boson and Boson+

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products