product image

RHP Boson RC-IF Remote Control Interface

: RHP-BOS-RC-IF
product image

In Production
Manufactured and sold by RHP International, the RHP-BOS-RC-IF for the Teledyne FLIR Boson offers a streamlined way to control the FLIR Boson thermal imaging camera. Weighing only 5.8 grams, this device ideal for sUAS and UAV operations, features 6 to 26 Volts DC Input with reverse polarity protection, ensuring safe and reliable operations.

With the available S-Bus and PWM connections, drone pilots can easily manipulate their FLIR Boson parameters – Remotely! Additionally, this interface includes USB video support, two composite video outputs, and a USB video output for added convenience.

Control the Boson Camera Remotely

The RHP-BOS-RC-IF allows you to control the Boson camera remotely using a 16 Channel S-Bus Signal or up to 5 PWM Signals from your wireless Joystick Remote Control System.

Assign Parameters

Any available parameter on the Boson can be assigned to knobs, switches or levers on a Joystick Remote Controller or direction pad and adjust camera parameters ‘on-the-fly’.

Reverse Polarity Protected

With the intelligent polarity sensing protection, the RHP-BOS-RC-IF can be powered from the 4-Pin JST to USB or 6-Pin JST with a 5-26VDC power source