product image

Pan/Tilt Unit for side-mounted payloads up to 15 lbs

FLIR PTU-D48E

The PTU-D48 E-Series supports any type of single or multi-part payload through a flexible bracketing system of top and/or side mounting. The real-time command interface supports advanced applications such as video tracking. The PTU-D48 E-Series has been proven in a wide range of mission-critical applications for positioning of cameras, lasers, antennas, or other instruments in both fixed and mobile environments. It is designed for high duty cycles and reliable operation 24/7 in harsh all-weather environments.

FLIR PTU-D48E

Model Finder

Max Tilt Min Tilt Pan Range Pan Resolution Status
FLIR PTU-D48
D48E-SS-GG-000-SS
100°/s 0.003°/s Continuous 360° with slip-ring option 0.0075° In Production Request Info FLIR PTU-D48E
FLIR PTU-D48E
D48E-SS-SS-000-SS
100°/s 0.003°/s Programmable up to ±188° range, continuous 360° with slip-ring option 0.006° In Production Request Info FLIR PTU-D48E

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Technical Guidance

Teledyne FLIR Pan-Tilt Web Control

Learn more

FAQ

Are FLIR PTU's mountable on some other product that can be purchased from another company?

Article

Are FLIR's pan tilts subject to any ITAR or EAR restrictions?

FAQ

Are side-mount bracket(s) installed on a pan tilt unit by FLIR?

FAQ

Are side-mount brackets difficult to install on a FLIR pan tilt?

Below are assets shared by all models of this product family.

For model-specific assets, select an option in the Model Finder above.

You must be logged in to download software or firmware. Please sign in or create an account here.

D48-v2.13.5r2

Firmware Download

Version: 2.13.5.2

dcu-fw

Firmware Download

DP_PTU_windows_control

Firmware Download

FLIR PTU Finder

Firmware Download

PTU_Joystick

Firmware Download

Assets below are shared by all models in this product family.

PTU-D48E-D100E-D300E-Manual

User Manual

E Series Gamepad Control

User Manual

E Series ISM Manual

User Manual

E-Series-Command-Reference-Manual

User Manual

PTU-D48E-Config-2013

Configuration Guide

PTU-D48E-ISM-Config-2013

Configuration Guide

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Request Info