The RHP-BOS-RC-HD-IF is used to control the Boson camera remotely using a 16-channel S-Bus signal or up to 5 PWM signals from your wireless joystick remote control system. It allows for the assignment of available parameters on the Boson to any knob, switch, or lever on your remote controller, giving you the ability to adjust camera parameters on-the-fly. The module can accept a wide input voltage range of 6 to 26 Volts DC with reverse polarity protection while powering your Remote Control receiver with a regulated 5 Volts DC. It has both HD and composite video outputs, enabling it to connect to two separate video devices with no signal loss. With the HD video output, video signal can be transmitted securely through a video transmitter in 720 or 1080p, while the analog output makes it possible to connect to a recording device.
Customize and Save Configurations
Save configurations for different applications and control the system via PC. The board supports 16 S-Bus channels, 5 PWM channels, and 5 D-Pad channels, allowing for flexible input options. Users can customize and assign parameters, with the ability to store up to three configurable profiles for power-up defaults.
Video Outputs
Output video signals to both analog and HD formats simultaneously, making it ideal for hybrid systems. The composite output supports analog transmitters, while the HD output is compatible with the latest digital technologies. This dual-output capability also makes it a great fit for digital SD recording devices.
Control the Boson Remotely
Assign any available parameter on the Boson for real-time, on-the-fly control, enabling dynamic adjustments during operation. This includes continuous digital zoom, color palette selection, flat field correction (FFC), and digital detail enhancement (DDE). Control can be managed either through wired or wireless interfaces, offering flexibility across various deployment scenarios.