product image

RHP Boson VPC TTL Interface Module

: RHP-BOS-VPC-TTL-IF
product image

In Production
Manufactured and sold by RHP International, this Boson interface board is an indispensable module for achieving cohesive and uninterrupted video communication. Its low-profile design boasts both USB and TTL connection capability, rendering it an effortless interface for video and power communication needs.

In addition to its user-friendly functionalities, this interface module ensures consistent and dependable performance, courtesy of its reverse polarity protected 5-26 volt input. Furthermore, the VPC TTL Interface Module offers added versatility with two composite video outputs and an alternate USB video output. Sync can also be enabled in lieu of video output, for one or both connectors.

Power Protection

With the intelligent polarity sensing protection, power can be provided via the USB connection or DC Voltage using the provided 6-Pin Video/Power cable or the 7-Pin Pico Blade cable.

3 Video Output Options

Video can be viewed through either the supplied JST to USB/Video cable, JST to Bare End Lead cable or 7-Pin Pico Blade to Bare End Lead cable.

Sync Ready

Either video output can be changed to provide Sync Input/Output, via a jumper on the back of the RHP-VPC-TTL Board. Control is maintained over USB or 3.3V TTL signals. This makes TTL Support available for any project integration.