product image

RHP Boson Camera Link Interface Board

: RHP-BOS-CL-SY-IF
product image

In Production
Manufactured and sold by RHP International, the Boson Camera Link Interface Board offers both versatility and power. Its SDR-26 Base Mode Video Output, combined with a wide input voltage range of 5-26VDC, makes it an ideal choice for many different applications. With multiple power inputs and Reverse Polarity Protection, it is a reliable option. Additionally, the Master/Slave Sync Option allows for even greater flexibility. The USB Video and Control, as well as the 3.3V TTL/UART Control, make managing every aspect an easy task. Moreover, this board is fully compatible with the Boson Tripod Mount Adapter.

Master Mode

With External Sync Master mode, a Boson camera sends output pulses that indicate to external equipment when frame data acquisition has begun. This output will be at approximately 60 Hz.

Sync Mode

With External Sync Master mode, a Boson camera sends output pulses that indicate to external equipment when frame data acquisition has begun. This output will be at approximately 60 Hz.

Slave Mode

When the External Sync State is in Slave mode, external equipment sends reference pulses to the Boson camera which begin the acquisition of each video frame by the Boson camera. The input signal rate ideally matches the nominal video acquisition rate of the Boson camera.