product image

RHP Boson Environmental Enclosure

: RHP-EN01-3GA04
product image

In Production
Manufactured by RHP International, this enclosure protects your Teledyne FLIR Boson & Boson+ thermal imaging camera from environmental factors that can lead to costly damages and loss of productivity. The RHP Boson Environmental Enclosure is a cutting-edge solution that ensures the safety and longevity of your valuable devices. With its IP67 rating and exceptional features, this enclosure is the ultimate choice for safeguarding your camera.

Boson Enclosure: Strength and Durability

The Boson Enclosure is the backbone of this remarkable enclosure. Made from black anodized machined aluminum, it exhibits exceptional strength and durability. This ensures that your device remains intact and protected, even in the most demanding environments.

40mm Diamond Coated Germanium Glass: Crystal Clear Vision

The Boson Environmental Enclosure features a state-of-the-art 40mm diamond-coated Germanium glass on the exterior. This high-quality glass provides crystal clear vision, allowing for accurate and precise temperature readings. The diamond coating adds an extra layer of protection against scratches and damage, ensuring the longevity of the enclosure.

Anti-Reflective Coating: Optimal Performance

To further enhance the clarity of the glass, the internal side of the Boson enclosure is equipped with an anti-reflective DLC coating. This coating minimizes reflections and glare, providing optimal performance even under bright light conditions.