Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High Performance, Automotive-Qualified Thermal Camera

Tura

Tura™ is the world’s first Automotive Safety Integrity Level (ASIL) B longwave infrared (LWIR) thermal camera developed in compliance with ISO 26262 functional safety (FuSa) standards. Delivering high 640 × 512 resolution in a compact, fully enclosed IP6K9K-rated package, Tura is purpose-built for driver night vision systems and autonomous applications, including advanced driver assistance systems (ADAS) and self-driving vehicles. It extends perception far beyond headlights in complete darkness and through fog, smoke, sun glare, and headlight glare.

As the most sensitive far-infrared (FIR) vehicle thermal camera available, Tura enhances detection performance in life-saving applications such as pedestrian automatic emergency braking (AEB). Its shutterless design, AEC-Q qualified components, and integrated window heater ensure reliable operation 24/7/365 in all weather conditions. Integration is simplified with Teledyne FLIR OEM’s training data and Prism™ perception software, trained with over 3 million annotations. Built by the global leader in thermal imaging, Tura delivers a high-performance, low supply risk, and cost-effective solution for vehicle platforms requiring ISO 26262 compliance.

Tura
 

Tura-PDP-Pillar1-Images-Improve-Pedestrian_v2.jpg

IMPROVE PEDESTRIAN AUTOMATIC EMERGENCY BRAKING SYSTEMS

Passive thermal sensor detects and classifies pedestrians, animals, and roadway objects—regardless of lighting conditions

  • See through darkness, most fog, smoke, and sun and headlight glare
  • Detect and classify vulnerable road users—day, night, or in poor weather
  • State-of-the-art image signal pipeline optimized for AI processing with <1 ms video latency
  • Active alignment ensures focus and performance across the entire field of view
 

DESIGNED IN ACCORDANCE WITH ASPICE AND ISO 26262 FOR ASIL-B FUSA APPLICATIONS

Most sensitive size, weight, and power (SWaP)-optimized 640 × 512-resolution automotive-qualified thermal camera

  • Shutterless design maximizes reliability, uptime, power efficiency, and affordability
  • IP6K9K enclosure with heated window ensures operation in all-weather conditions
  • AEC-Q qualified components (including sensor) for maximum reliability

Tura-PDP-Pillar2-Images-FIRST-ISO26262_v2.jpg

 

Tura-PDP-Pillar3-Images-Built-for-Integrators_v3.jpg

BUILT FOR INTEGRATORS BY THE WORLD-LEADER IN THERMAL CAMERA PRODUCTION

Reduce cost and risk with a single, reliable supplier that has produced more than one million automotive-qualified thermal sensors

  • GMSL or FPD-Link interfaces for flexible integration
  • Dual-use classification under U.S. Department of Commerce jurisdiction ECCN 6A003.b.4.b or 6A993.a (authentication)
  • Experienced technical services team supports integration
  • Compatible with annotated training data and Prism perception software
 





Model Finder

FOV Horizontal

Show All

Results:

Reset Filters
Showing 6 results
Product Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status Compare
Tura - 640x512, FPD-LINK, H, W, 24° HFOV
1165FHW024-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 24° No In Production Request Info Tura
Tura - 640x512, FPD-LINK, H, W, 42° HFOV
1165FHW042-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 42° No In Production Request Info Tura
Tura - 640x512, FPD-LINK, H, W, 70° HFOV
1165FHW070-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 70° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 24° HFOV
1165GHW024-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 24° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 42° HFOV
1165GHW042-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 42° No In Production Request Info Tura
Tura - 640x512, GMSL2, H, W, 70° HFOV
1165GHW070-6AXYZ
640 x 512 Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz 12 µm 70° No In Production Request Info Tura
Compatible Accessories
Accessory Kits

Resources & Support

Assets below are shared by all models in this product family.

Tura - Datasheet

Datasheet

Download

IDD - TURA CAMERA CORE 42° HFOV

Drawing

Download

IDD - TURA CAMERA CORE 70° HFOV

Drawing

Download

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Thermal-Fused Automatic Emergency Braking Test Report

Pedestrian automatic emergency braking (PAEB) testing performed by VSI Labs shows that their thermal-fused AEB test vehicle passed all FMVSS No. 127 tests conducted—day and night. Three leading 2024-model AEB systems also tested failed one or more of the night testing scenarios.

Read the story

FREE Thermal Dataset for Algorithm Training

Accelerate ADAS and AV development with a rich dataset of 26,000+ annotated thermal and RGB images, enabling precise algorithm validation and superior object detection across diverse conditions.

Learn more

Request Info