MWIR Imaging —Trusted, AI-Ready, and Mission-Critical.
The Neutrino® series from Teledyne FLIR delivers high-performance cooled mid-wave infrared (MWIR) thermal camera modules for defense and industrial applications, including optical gas imaging (OGI), security, uncrewed aircraft systems (UAS), and ISR (intelligence, surveillance, and reconnaissance). These NDAA-compliant, ITAR-free modules are SWaP optimized, AI ready, and offer optional factory-integrated continuous zoom lenses for unmatched imaging flexibility and simplified integration. With industry-leading thermal sensitivity, global-leading volume manufacturing, a two-year warranty, low supply risk, and comprehensive development support, Neutrino modules are the trusted choice where performance and reliability are paramount.
Neutrino IS Series
HOT MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 60 Hz
Neutrino ISR Series
MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 30 Hz
Neutrino LC OGI
SWaP Optimized HOT MWIR Optical Gas Imaging Camera Core
- 640 × 512 Resolution
- ≤35 mK sensitivity [NEdT]
- Lensless
Neutrino SWaP Series
SWaP+C Optimized HOT FPA MWIR Camera Core
- 640 × 512 or 1280 x 1024 Resolution
- ≤38 mK sensitivity [NEdT]
- Lensless
Neutrino Performance Series
High Resolution MWIR Camera Cores
- 1280 x 1024 or 2048 × 1536 Resolution
- ≤30 mK sensitivity [NEdT]
- Lensless
Latest News
View All
News
Teledyne FLIR OEM Launches Prism Ground ISR Software for Tactical Perception and Military Target Classification
Read the story
News
Teledyne FLIR OEM Launches Boson SX8, the First NDAA-Compliant 8 µm SXGA LWIR Thermal Camera Module
Read the story
News
Teledyne FLIR OEM Recognized by Northrop Grumman for Strengthening Defense Industrial Base Through Innovation and Collaboration
Read the story
News