Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Vue Pro 336, 44° FOV, 6.8mm, 30Hz

Model: 436-0013-00
product image

Discontinued
Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

On-Board Recording

Vue Pro records digital video and still imagery to a removable micro-SD card so you won’t lose any of your data to transmission loss.

MAVLink Integration & PWM Controls

In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.

Easy to Configure

Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Specifications

Connections & Communications

Analog Video Output
Yes

Electrical

Input Voltage
4.8 - 6.0 VDC
Power Dissipation [peak]
2.1 W (3.9 W)

Environmental & Approvals

Non-Operating Temperature Range
-55°C to +95°C
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+40,000 feet

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Imaging & Optical

Color Palettes
Yes – Adjustable in App and via PWM
Frame Rate
30 Hz (NTSC); 25 Hz (PAL)
HDMI Output
1280x720 @ 50hz, 60hz
Image Optimization
Yes
Invertable Image
Yes – Adjustable in App
IR Camera Resolution
336 x 256
Lens
6.8 mm; 45° × 35°
Lens Options [FOV for NTSC Analog Output]
6.8 mm; 44° × 33°
Scene Presets & Image Processing
Yes – Adjustable in App
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer

Mechanical

Precision Mounting Holes
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Size
2.26" x 1.75" (including lens)
Weight
3.25 - 4 oz (Configuration Dependant)
Zoom
Yes – Adjustable in App and via PWM

Optional Power & HDMI Video Module

Input Power Range
5 VDC – 28 VDC
Reverse Polarity Protection
Yes

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

Download

FLIR Vue Pro Firmware

Firmware Download

Version: 3.3.2

Download

Vue Pro Vue Pro R Datasheet

Datasheet

Download

FLIR Interface Requirements for TIFF File Format

Tech Note

Download

FLIR UAS Products Warranty

Warranty

Download

FLIR VUE PRO IDD

Tech Note

Download

FLIR Vue Pro STEP File

STEP File

Download

Teledyne FLIR Vue Pro VPR EOL

Vue Pro and Vue Pro R User Manual

User Manual

Download

Vue Pro Series Power And HDMI Video Module Instruction Sheet

User Manual

Download

Related Products