The FLIR ISC1901 is a 2048 × 1536 format, 10-micron pitch device designed for P-on-N detectors with a direct injection input circuit. The ISC1901 supports single sample or sub-frame averaging for effective well fill of 3 to 19M electrons, respectively. The selectable settings allow user control of modes such as 2 × 2 binning, 8 or 16 output channels and additional reverse bias for QWIP detectors. Teledyne FLIR’s familiar user interface makes system integration straightforward.
Resources & Support
FLIR ISC1901 Specifications