The FLIR ISC0002 is a 640 × 512 format, 25-micron pitch device, designed for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 70 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, skimming, power and current adjustments, and additionally supports selectable integration capacitors (39K or 1.9M electrons).
- Products
- OEM Legacy Products
- ROICs
- ISC0002
- ISC0002
Added to cart