Boson SX8
Boson® SX8 is the world’s first high-volume production, ITAR-free and NDAA-compliant uncooled longwave infrared (LWIR) camera module to deliver SXGA (1280 × 1024) resolution with an 8-micron (µm) pixel-pitch microbolometer. Engineered to minimize size, weight, and power (SWaP), Boson SX8 improves situational awareness in a compact, integration-ready form factor.
Purpose-built for industrial, commercial, and defense integrations, Boson SX8 delivers 4× more pixels than a 640 × 512 VGA module, extending detection, recognition, and identification (DRI) range and providing clear imagery at long distances. Multiple lens options, including a factory-integrated continuous zoom lens, support a wide range of platforms, from uncrewed systems and counter-UAS to seekers, perimeter security, visual augmentation, and handheld devices. With high-speed performance and SXGA output, Boson SX8 helps operators see more, see farther, and do more.
Boson SX8 helps accelerate development and reduce integration risk with an available graphical user interface (GUI), germanium-free lens configurations, and compatibility with Teledyne FLIR OEM’s Prism™ intelligent digital products. Manufactured at scale in the USA, it offers lower supply-chain risk, high reliability, and world-class support from a trusted volume supplier—setting a new standard for SWaP-optimized thermal imaging.
Boson SX8 Launch Presentation | Full Product Overview
Introducing Boson SX8
Surveillance
UAS
Counter-UAS
Shooting Range
Driving in Desert
Outdoor Surveillance
Motorcycle

SEE THE BIGGER PICTURE WITH SXGA LWIR
High-performance 1280 × 1024 clarity in a SWaP-optimized package
- New SWaP-optimized 8 µm pixel pitch
- Market-leading 1280 × 1024 (SXGA) resolution
- 30 Hz and 60 Hz with roadmap to higher frame-rate options

STREAMLINE SMART THERMAL CAMERA DEVELOPMENT
Integration-ready design that is AI-ready
- Boson SX8 GUI available
- Multiple lens options, including Ge-free models
- Compatible with intelligent Prism digital products
- Compact, factory-integrated CZ lens option

TELEDYNE FLIR BRAND PROMISE AND TRUSTED MANUFACTURING
A trusted development partner and low-risk volume supplier
- World-class support and service
- ITAR-free and NDAA-compliant
- High-volume manufacturing in the USA
- Classified under U.S. Department of Commerce jurisdiction as EAR 6A003.b.4.b
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Boson SX8 CZ, 15-75 mm2686-350-CZ |
1280 x 1024 | 60Hz default; 30 Hz runtime selectable | 8 µm | No | In Production Request Info |
|
|
Boson SX8, 24° (HFOV) 24 mm801280A0024-6IXAAA |
1280 x 1024 | 60 Hz (30 Hz using averager or frame-skip) | 8 µm | 24° | No | In Production Request Info |
|
Boson SX8, 32° (HFOV) 18 mm801280A0032-6IXAAA |
1280 x 1024 | 60 Hz (30 Hz using averager or frame-skip) | 8 µm | 32° | No | In Production Request Info |
|
Boson SX8, 50° (HFOV) 12 mm801280A0050-6IXAAA |
1280 x 1024 | 60 Hz (30 Hz using averager or frame-skip) | 8 µm | 50° | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Article
VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWhitepaper
Using Synthetic Data to Accelerate AI Perception Model Development for Object Detection
Learn moreAssets below are shared by all models in this product family.
Boson SX8 Datasheet
Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150
Boson REACH - Declaration of Compliance
BosonSX8 GUI User Guide, Rev 100
IDD CAD Boson SX8, 12mm-f1.0, 50-deg HFOV STEP
IDD CAD Boson SX8, 18mm-f1.0, 32-deg HFOV STEP File
IDD CAD Boson SX8, 24mm-f1.0, 24-deg HFOV
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.