Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

The Boson®+ IQ Development Kit is a reference hardware design and software development platform that enables integrators to evaluate and develop thermal infrared (IR) sensing with AI object detection and image signal processing (ISP) at the edge. Based on the Teledyne FLIR AVP, featuring a Qualcomm® Dragonwing™ QCS8550 system on chip (SoC), it delivers industry-leading 50 trillion operations per second (TOPS) calculation performance. The multicore architecture features two DSP cores for inference, 8 CPU cores for general compute, and a GPU for computational imaging functions. The typical power addition is just 2.5 watts, simplifying thermal management and maximizing future mission duration while operating Prism™ AI object detection models and Prism ISP denoising, super resolution, and automatic gain control (AGC) for superior image quality.

Engineered with integrators in mind, the Boson+ IQ Development Kit simplifies integration with three MIPI interfaces for the included Boson+ thermal camera module and additional cameras. The software development kits (SDK), hardware ICD, and comprehensive expert-level engineering support ensure a seamless development experience. The platform is also forward-compatible with future Prism software enhancements, such as Prism SKR and more, making it a future-ready solution for edge AI thermal imaging applications.
 

Boson-Plus-IQ-PDP-Pillar1-Images-EVALUATE AND DEPLOY THERMAL WITH EDGE AI.jpg

EVALUATE AND DEVELOP THERMAL WITH EDGE AI

Access Prism software IR object detectors, advanced ISP, and future additions

  • Prism AI real time decision support detection and multi object tracking
  • Prism ISP imaging with super-resolution, noise reduction, and more
  • Future compatibility with visual navigation and Prism SKR autonomous target detection
  • 16-bit real-time recording for offline video pipeline and AI model development
 

BosonPlus-IQ-PDP-Pillar2-DEVELOP-ON-THE-QUALCOMM-DRAGONWING-QCS8550-PLATFORM.jpg

DEVELOP ON THE QUALCOMM DRAGONWING QCS8550 PLATFORM

Premium processor enables extreme edge AI at low power

  • Industry-leading 50 TOPS total compute
  • Low 2.5 W input power and thermal load running 100% DSP, 60% GPU, and two CPU cores
  • 640x512 Boson+ thermal camera module interface
  • Three MIPI interfaces for two thermal and one visible camera
 

BosonPlus-IQ-PDP-Pillar3-DESIGNED-FOR-INTEGRATORS.jpg

DESIGNED FOR INTEGRATORS

Simplify development and reduce risk with software and support

  • Boson+ and Prism SDKs
  • 640x512 Boson+, MIPI interface board, cable, and carrier board
  • User-friendly graphical user interface (GUI)
  • Development support by qualified application engineers

Specifications

Imaging & Optical

Focal Length
18 mm
Frame Size / Rates
640 x 512 / 30Hz (typical) to 60Hz (configuration dependent)

1280 x 1024 w/ Super Resolution / 30Hz (typical) to 60Hz (configuration dependent)
Pixel Pitch
12 µm
Resolution
Boson+ 640x512 (24° HFOV) w/ shutter

Connections & Communications

Video Input - Thermal Camera Module
MIPI 2-lane CSI-2 (D-PHY)
Video Inputs - Camera 2 and 3
MIPI 4-lane CSI-2 (D-PHY)

Electrical

Input Voltage
5 - 36 VDC (12 VDC nom)
Power Consumption
2.5 W (100% DSP, 60% GPU load, and two CPU cores)
4 W (typical w/ Boson+)

Mechanical

Dimensions w/ Enclosure Assembly (w/o Boson+)
52 x 41.5 x 50.5 mm
Weight w/ Enclosure Assembly (w/o Boson+)
90 g

Environmental & Approvals

Compliance and Certifications
NDAA Compliant

Fabrication Quality Assurance Boards assembled to IPC-A-610 Class 2 specifications by an ISO 9001 and AS 9101 certified facility

ROHS directive 2011/65/EU and 2015/863/EU compliant materials and processes
Operating Temperature Range
-40 °C to 60 °C

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Whitepaper

Using Synthetic Data to Accelerate AI Perception Model Development for Object Detection

Learn more

Assets below are shared by all models in this product family.

Boson Plus IQ Development Kit - Datasheet

Datasheet

Download

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Download

Boson REACH - Declaration of Compliance

Certification

Download

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products