Model Finder
Results:
Reset Filters
Showing 20 results
Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Radiometry | Price | Compare | Options |
---|---|---|---|---|---|---|---|---|
Neutrino Ground ISR Series
425-0056-00
|
1280 x 1024 | 30 Hz | 12 µm | 0.72° to 7.2° (athermalized) | No | In Production Request Info | ||
Neutrino Ground ISR Series
425-0403155-C643
|
640 x 512 HOT MWIR | 30 Hz | 15 µm | 1.30° to 27.50° (athermalized) | No | In Production Request Info |
|
|
Neutrino Ground ISR Series
425-1601140-C802
|
1280 x 1024 HOT MWIR | 30 Hz | 8 µm | 2.0° to 39.1° (athermalized) | No | In Production Request Info |
|
|
Neutrino Ground ISR Series
425-1601140-C804
|
1280 x 1024 HOT MWIR | 30 Hz | 8 µm | 0.84° to 16.65° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0043-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.9° to 27.4° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0053-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 2.2° to 21.7° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0057-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.5° to 21.9° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0058-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 0.9° to 18.2° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0059-00
|
1280 x 1024 HOT MWIR | up to 60 Hz | 8 µm | 1.9° to 38° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0060-00
|
1280 x 1024 HOT MWIR | up to 60 Hz | 8 µm | 1.9° to 19.4° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0065-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 1.8° to 35.5° (athermalized) | No | In Production Request Info |
|
|
Neutrino IS Series
425-0066-00
|
640 x 512 HOT MWIR | up to 60 Hz | 15 µm | 2.0° to 20.4° (athermalized) | No | In Production Request Info |
|
|
Neutrino LC OGI
425-0640415-1PAAX
|
640 x 512 | up to 60 Hz | 15 µm | Lensless | No | In Production Request Info |
|
|
Neutrino Performance Series
425-0039-00
|
1280x1024 | up 120 Hz | 12 µm | Lensless | No | In Production Request Info |
|
|
Neutrino Performance Series
425-0054-00
|
2048×1536 | up to 60 Hz | 10 µm | Lensless | No | In Production Request Info |
|
|
Neutrino SWaP Series
425-0640140-0PAAX
|
640 x 512 | up to 60 Hz | 15 µm | Lensless | No | In Production Request Info |
|
|
Neutrino SWaP Series
425-0640140-1PAAX
|
640 x 512 | up to 60 Hz | 15 µm | Lensless | No | In Production Request Info |
|
|
Neutrino SWaP Series
425-1280125-1PAAX
|
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|
|
Neutrino SWaP Series
425-1280130-1PAAX
|
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|
|
Neutrino SWaP Series
425-1280140-1PAAX
|
1280 × 1024 | up to 60 Hz | 8 µm | Lensless | No | In Production Request Info |
|