FLIR Thermal Datasets for Algorithm Training
The FLIR starter thermal datasets enable developers to start training convolutional neural networks (CNN), empowering the automotive community to create the next generation of safer and more efficient ADAS and driverless vehicle systems using cost-effective thermal cameras from FLIR.
Regional Data Set Options
FLIR offers two thermal datasets to enable researchers and developers to accelerate localized testing of thermal sensors on self-driving systems. Additional cities will be added.
| FREE Starter Dataset | Enhanced San Francisco Dataset | Enhanced EU Dataset | |
|---|---|---|---|
| Annotated Images | ~14,000 | ~10,000 | ~14,000 |
| Weather | Sun and Cloud | Sun, Cloud, Rain, and Fog | Clear, Overcast, Partly Cloudy, Rainy |
| Classes | 5 - Car, Bike, Person, Dog, and Other Vehicle | 11 - Car, Sign, Light, People, Truck, Bus, Hydrant, Bike, Rider, Motorcycle, and Train | 10 - Bike, Bus, Car, Hydrant, Light, Motorcycle, Person, Sign, Truck, Other Vehicles |

San Francisco Enhanced Thermal ADAS Dataset
![]()
EU Enhanced Thermal Dataset
Why Use FLIR Thermal Sensing for ADAS?
The ability to sense thermal infrared radiation, or heat, within the ADAS context provides both complementary and distinct advantages to existing sensor technologies such as visible cameras, Lidar and radar systems:
- With over 15 years of experience working with Veoneer to make the only automotive-qualified thermal camera, FLIR’s thermal sensors are deployed in over 600,000 cars today for driver warning systems.
- The FLIR thermal cameras can be used to detect and classify objects in challenging conditions including total darkness, fog, smoke, inclement weather and glare, providing a supplemental dataset beyond LiDAR, radar and visible cameras.
- When combined with visible-light data and distance scanning data from LiDAR and radar, thermal data paired with machine learning creates a more comprehensive detection and classification system.