Boson+
NDAA compliant and ITAR free, the Boson®+ sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.
Boson+, available in two resolutions, multiple lens options, and with radiometry on select lenses, can also be specified with a factory-integrated continuous zoom lens to streamline development, and maximize performance. With customer-selectable USB, CMOS, or MIPI video interfaces, it is easier than ever to integrate Boson+ into a wide range of embedded processors from Qualcomm®, NVIDIA®, Ambarella, and more. The user-friendly SDK, updated GUI, and comprehensive product documentation further simplify OEM integration for unmanned ground vehicles (UGV), unmanned aircraft systems (UAS), wearables, security applications, handhelds, and thermal sights.

MARKET-LEADING THERMAL SENSITIVITY, CONTRAST, AND LATENCY
NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance
- ≤20 mK thermal sensitivity
- DDE+ provides improved spatial filtering and sharpening
- Low latency for faster decision support
- Upgraded AGC provides blacker blacks and whiter whites

OPTIMIZED SIZE, WEIGHT, AND POWER (SWaP)
Full-featured LWIR thermal camera module just 7.5 grams and less than 4.9 cm³
- Low power consumption, starting at 500 mW
- Compact, 640x512 or 320x256 resolution, radiometric LWIR microbolometer
- Rugged construction and operating temperature rating of -40 °C to 80 °C
- Factory-integrated 5x continuous zoom lens available

PLUG-AND-PLAY UPGRADE
Shared mechanical, electrical, and video interface across all Boson models
- Flexible USB, CMOS, and MIPI video output interfaces
- Comprehensive product documentation and easy-to-use GUI
- Highly-qualified Technical Services team
- NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
Combat Zone - Boson+
Fleeing Suspect - Boson+
Wooded Area at Night - Boson+
Skydio X10 feat. Boson+
Electronics Inspection - Boson+
Oceanside - Boson+
Park Trail - Boson+
Model Finder
Results:
| Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
|---|---|---|---|---|---|---|---|
Boson Plus 320, 12° (HFOV) 18 mm22320A012-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 12° | No | In Production Request Info |
|
Boson Plus 320, 16° (HFOV) 13.8 mm22320A016-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 16° | No | In Production Request Info |
|
Boson Plus 320, 24° (HFOV) 9.1 mm22320A024-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson Plus 320, 34° (HFOV) 6.3 mm22320A034-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 34° | No | In Production Request Info |
|
Boson Plus 320, 34° (HFOV) 6.3 mm - Radiometric22320A034-6IARX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 34° | Yes | In Production Request Info |
|
Boson Plus 320, 4° (HFOV) 55 mm22320A004-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 4° | No | In Production Request Info |
|
Boson Plus 320, 50° (HFOV) 4.3 mm22320A050-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson Plus 320, 50° (HFOV) 4.5 mm - Compact Lens22320AS50-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson Plus 320, 50° (HFOV) 4.5 mm - Radiometric22320AS50-6IARX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | Yes | In Production Request Info |
|
Boson Plus 320, 6° (HFOV) 36 mm22320A006-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 6° | No | In Production Request Info |
|
Boson Plus 320, 92° (HFOV) 2.3 mm22320H092-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 92° | No | In Production Request Info |
|
Boson Plus 320, 92° (HFOV) 2.3 mm - Radiometric22320H092-6IARX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | 92° | Yes | In Production Request Info |
|
Boson Plus 320, Lensless22320X000-6IAAX |
320 × 256 | 60Hz default; 30 Hz runtime selectable | 12 µm | Lensless | No | In Production Request Info |
|
Boson Plus 640 CZ, 14-75 mm2526-350-CZ |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 6° to 30° | No | In Production Request Info |
|
Boson Plus 640, 12° (HFOV) 36 mm22640A012 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 12° | No | In Production Request Info |
|
Boson Plus 640, 12° (HFOV) 36 mm - Shutterless23640A012 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 12° | No | In Production Request Info |
|
Boson Plus 640, 13.5° (HFOV) 32 mm22640HS14-6IAAX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 13.5° | No | In Production Request Info |
|
Boson Plus 640, 13.5° (HFOV) 32 mm, Shutterless23640HS14-6IAAX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 13.5° | No | In Production Request Info |
|
Boson Plus 640, 18° (HFOV) 24 mm22640A018 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 18° | No | In Production Request Info |
|
Boson Plus 640, 18° (HFOV) 24 mm - Radiometric22640A018-6IARX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 18° | Yes | In Production Request Info |
|
Boson Plus 640, 18° (HFOV) 24 mm - Shutterless23640A018 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 18° | No | In Production Request Info |
|
Boson Plus 640, 24° (HFOV) 18 mm22640A024 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson Plus 640, 24° (HFOV) 18 mm - Compact Lens22640AS24 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson Plus 640, 24° (HFOV) 18 mm - Compact Lens, Shutterless23640AS24 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson Plus 640, 24° (HFOV) 18 mm - Radiometric22640AS24-6IARX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 24° | Yes | In Production Request Info |
|
Boson Plus 640, 24° (HFOV) 18 mm - Shutterless23640A024 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 24° | No | In Production Request Info |
|
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens22640AS32 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens, Radiometric22640AS32-6IARX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 32° | Yes | In Production Request Info |
|
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens, Shutterless23640AS32 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson Plus 640, 32° (HFOV) 14 mm22640A032 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson Plus 640, 32° (HFOV) 14 mm - Shutterless23640A032 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 32° | No | In Production Request Info |
|
Boson Plus 640, 5.5° (HFOV) 73 mm22640A006 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 5.5° | No | In Production Request Info |
|
Boson Plus 640, 5.5° (HFOV) 73 mm - Shutterless23640A006 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 5.5° | No | In Production Request Info |
|
Boson Plus 640, 50° (HFOV) 8.7 mm22640A050 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | In Production Request Info |
|
||
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens22640AS50 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens, Radiometric22640AS50-6IARX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | Yes | In Production Request Info |
|
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens, Shutterless23640AS50 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 50° | No | In Production Request Info |
|
Boson Plus 640, 8° (HFOV) 55 mm22640A008 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 8° | No | In Production Request Info |
|
Boson Plus 640, 8° (HFOV) 55 mm - Shutterless23640A008 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 8° | No | In Production Request Info |
|
Boson Plus 640, 95° (HFOV) 4.9 mm22640A095 |
640 x 512 | 60Hz baseline; 30 Hz runtime selectable | 12 µm | 95° | No | In Production Request Info |
|
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens22640AS95 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 95° | No | In Production Request Info |
|
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens, Radiometric22640AS95-6IARX |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 95° | Yes | In Production Request Info |
|
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens, Shutterless23640AS95 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | 95° | No | In Production Request Info |
|
Boson Plus 640, Lensless22640X000 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | Lensless | No | In Production Request Info |
|
Boson Plus 640, Lensless, Shutterless23640X000 |
640 x 512 | 60Hz default; 30 Hz runtime selectable | 12 µm | Lensless, Shutterless | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Article
VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWhitepaper
AI Detection, Target Tracking, and Computational Imaging on Embedded Processors
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryFAQ
What is the serial command to select a UVC video stream format (IR16 or colorized)?
Read the StoryBelow are assets shared by all models of this product family.
For model-specific assets, select an option in the Model Finder above.
You must be logged in to download software or firmware. Please sign in or create an account here.
Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers
Boson and ADK GUI with x64 Drivers
Boson and ADK GUI with x86 (32-bit) Drivers
Boson GUI v3.0.0 x64drivers
Boson+ GUI v4.6.6 x64drivers
Boson+ IDD & SDK Rev410
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
IDD CAD Data Boson 640SL - 8.7mm-f1.0 9hz
IDD CAD Data Boson 640SL - LENSLESS
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.