Carro

Añadido al carro

Ir al carro

Su pedido cumple los requisitos para el envío gratuito de 2 días y devoluciones fáciles

GroupGets Boson OpenMV POE Kit

Modelo: Boson-OpenMV-POE-Kit
product image

In Production
The Boson® OpenMV PoE Kit turns your Teledyne FLIR OEM Boson® or Boson+ into a Power-over-Ethernet (PoE) network thermal camera with radiometric temperature measurement, a JSON API, and RTSP streaming, controlled entirely from a web browser. One Ethernet cable carries power and data. Open a browser, sign in, and you have live thermal video with temperature measurement zones on your network in minutes: no SDK, no drivers, no software to install, no per-seat license.

The kit ships with GroupGets' GetThermal+ firmware pre-installed on OpenMV's RT1062 platform. And because the electronics are a standard OpenMV Cam underneath, the same hardware can be reflashed with stock OpenMV firmware for your own machine-vision work and returned to GetThermal+ at any time.

NOTE: FLIR Boson thermal core sold separately.Compatible with nearly all Boson 640 and 320 models; not compatible with focal lengths 36 mm or greater. For absolute temperature measurement choose a Radiometric Boson, non-radiometric cores get calibrated temperature estimation instead.

Productos relacionados