product image

1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module

Boson SX8

Boson® SX8 is the world’s first high-volume production, ITAR-free and NDAA-compliant uncooled longwave infrared (LWIR) camera module to deliver SXGA (1280 × 1024) resolution with an 8-micron (µm) pixel-pitch microbolometer. Engineered to minimize size, weight, and power (SWaP), Boson SX8 improves situational awareness in a compact, integration-ready form factor.

Purpose-built for industrial, commercial, and defense integrations, Boson SX8 delivers 4× more pixels than a 640 × 512 VGA module, extending detection, recognition, and identification (DRI) range and providing clear imagery at long distances. Multiple lens options, including a factory-integrated continuous zoom lens, support a wide range of platforms, from uncrewed systems and counter-UAS to seekers, perimeter security, visual augmentation, and handheld devices. With high-speed performance and SXGA output, Boson SX8 helps operators see more, see farther, and do more.

Boson SX8 helps accelerate development and reduce integration risk with an available graphical user interface (GUI), germanium-free lens configurations, and compatibility with Teledyne FLIR OEM’s Prism™ intelligent digital products. Manufactured at scale in the USA, it offers lower supply-chain risk, high reliability, and world-class support from a trusted volume supplier—setting a new standard for SWaP-optimized thermal imaging.

Boson SX8


Boson SX8 Launch Presentation | Full Product Overview


Introducing Boson SX8


Surveillance


UAS


Counter-UAS


Shooting Range


Driving in Desert


Outdoor Surveillance


Motorcycle

 

SEE THE BIGGER PICTURE WITH SXGA LWIR

High-performance 1280 × 1024 clarity in a SWaP-optimized package

  • New SWaP-optimized 8 µm pixel pitch
  • Market-leading 1280 × 1024 (SXGA) resolution
  • 30 Hz and 60 Hz with roadmap to higher frame-rate options
 

STREAMLINE SMART THERMAL CAMERA DEVELOPMENT

Integration-ready design that is AI-ready

  • Boson SX8 GUI available
  • Multiple lens options, including Ge-free models
  • Compatible with intelligent Prism digital products
  • Compact, factory-integrated CZ lens option
 

TELEDYNE FLIR BRAND PROMISE AND TRUSTED MANUFACTURING

A trusted development partner and low-risk volume supplier

  • World-class support and service
  • ITAR-free and NDAA-compliant
  • High-volume manufacturing in the USA
  • Classified under U.S. Department of Commerce jurisdiction as EAR 6A003.b.4.b
 

Model Finder

FOV Horizontal

Show All

Results:

Reset Filters
Showing 4 results
Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status
Boson SX8 CZ, 15-75 mm
2686-350-CZ
1280 x 1024 60Hz default; 30 Hz runtime selectable 8 µm No In Production Request Info Boson SX8
Boson SX8, 24° (HFOV) 24 mm
801280A0024-6IXAAA
1280 x 1024 60 Hz (30 Hz using averager or frame-skip) 8 µm 24° No In Production Request Info Boson SX8
Boson SX8, 32° (HFOV) 18 mm
801280A0032-6IXAAA
1280 x 1024 60 Hz (30 Hz using averager or frame-skip) 8 µm 32° No In Production Request Info Boson SX8
Boson SX8, 50° (HFOV) 12 mm
801280A0050-6IXAAA
1280 x 1024 60 Hz (30 Hz using averager or frame-skip) 8 µm 50° No In Production Request Info Boson SX8

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Using Synthetic Data to Accelerate AI Perception Model Development for Object Detection

Learn more

Article

VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Assets below are shared by all models in this product family.

Boson SX8 Datasheet

Datasheet

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Boson REACH - Declaration of Compliance

Certification

BosonSX8 GUI User Guide, Rev 100

Quick Start Guide

IDD CAD Boson SX8, 12mm-f1.0, 50-deg HFOV STEP

STEP File

IDD CAD Boson SX8, 18mm-f1.0, 32-deg HFOV STEP File

STEP File

IDD CAD Boson SX8, 24mm-f1.0, 24-deg HFOV

STEP File

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

THE TELEDYNE FLIR ADVANTAGE

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

Request Info