product image

Boson® SX8 is the world’s first high-volume production, ITAR-free and NDAA-compliant uncooled longwave infrared (LWIR) camera module to deliver SXGA (1280 × 1024) resolution with an 8-micron (µm) pixel-pitch microbolometer. Engineered to minimize size, weight, and power (SWaP), Boson SX8 improves situational awareness in a compact, integration-ready form factor.

Purpose-built for industrial, commercial, and defense integrations, Boson SX8 delivers 4× more pixels than a 640 × 512 VGA module, extending detection, recognition, and identification (DRI) range and providing clear imagery at long distances. Multiple lens options, including a factory-integrated continuous zoom lens, support a wide range of platforms, from uncrewed systems and counter-UAS to seekers, perimeter security, visual augmentation, and handheld devices. With high-speed performance and SXGA output, Boson SX8 helps operators see more, see farther, and do more.

Boson SX8 helps accelerate development and reduce integration risk with an available graphical user interface (GUI), germanium-free lens configurations, and compatibility with Teledyne FLIR OEM’s Prism™ intelligent digital products. Manufactured at scale in the USA, it offers lower supply-chain risk, high reliability, and world-class support from a trusted volume supplier—setting a new standard for SWaP-optimized thermal imaging.

SEE THE BIGGER PICTURE WITH SXGA LWIR

High-performance 1280 × 1024 clarity in a SWaP-optimized package

STREAMLINE SMART THERMAL CAMERA DEVELOPMENT

Integration-ready design that is AI-ready

TELEDYNE FLIR BRAND PROMISE AND TRUSTED MANUFACTURING

A trusted development partner and low-risk volume supplier

Specifications

Performance

Thermal Spectral Range
Longwave infrared; 7.5 µm – 14 µm

Radiometry

Temperature Accuracy
±5° C accuracy or less, depending upon operating conditions.
Temperature Measurement
No

Imaging & Optical

Boresight Drift Through Zoom
< 0.10mm
Digital Zoom
8x
Distortion
WFOV <7%; NFOV < 3%
Focal Length
NFOV = 75mm +4% / -0%; WFOV = 15mm +0% / -4%.
Frame Rate
60Hz default; 30 Hz runtime selectable
Image Orientation
Adjustable (vertical flip and/or horizontal flip)
Minimum Focus Distance
NFOV > 18M
WFOV > 3M
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™), Standard configuration also includes physical shutter
Optical Continuous Zoom
5.35x
Parfocality
At 20°C the lens shall stay in focus thru zoom within 1/4-wave at 10.6um
Pixel Pitch
8 µm
Relative Illumination
NFOV = 70%
WFOV = 96%
Resolution
1280 x 1024
Scene Dynamic Range
to 140 °C (high gain)
Sensitivity [NEdT]
Industrial: ≤35 mK
Professional: ≤45 mK
(factory filters enabled)
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Time to Focus
< 0.5 sec
Time to Zoom
< 1.5 sec

Connections & Communications

Peripheral Channels
I2C, SPI, SDIO
Serial Communication
The following serial communications shall be set: RS232, 38400 baud, 1 stop bit, 8 data bits, no parity

Electrical

Power Supply
Nominal voltage 12V ± 1V

Mechanical

Size (L x W x H)
110 (L) x 84.3 (w) x 84.3 (h) mm
Weight
530g

Environmental & Approvals

Design and Construction
Lens assembly to meet MIL-STD-1472 and MIL-HDBK-1686
DLC Option
With DLC front coating, lens to withstand Humidity, Severe Abrasion, and Salt Fog Exposure
ESS Thermal
Lens assembly to be subjected to -35 °C to +70 °C temperature extremes with a maximum of 5 deg/min ramp rate and a minimum dwell of 60min at each temperature extreme
ESS Vibration
Random vibration, from 10 Hz to 500 Hz with the following vibration profile along the optical axis for a minimum of 10 minutes:
at 10 Hz, 0.01 G2/Hz
at 50 Hz, 0.01 G2/Hz
at 80 Hz, 0.04 G2/Hz
at 350 Hz, 0.04 G2/Hz
at 500 Hz, 0.01 G2/Hz
Focus Over Temperature
Maintain focus from -35 °C to 70 °C
IP Rating [At Front of Lens]
IP67
Non-Operating Temperature Range
-40 °C to 80 °C (-40 °F to 176 °F)
Operating Temperature Range
-35 °C to 70 °C (-31 °F to 158 °F)
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Shock
9G with 11msec half-sine pulse, minimum 3 pulses for each of 3 axes
Solar protection
Lens attenuates solar energy below pass band.

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Using Synthetic Data to Accelerate AI Perception Model Development for Object Detection

Learn more

Article

VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Assets below are shared by all models in this product family.

Boson SX8 CZ Datasheet

Datasheet

Boson SX8 Datasheet

Datasheet

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Boson REACH - Declaration of Compliance

Certification

BosonSX8 GUI User Guide, Rev 100

Quick Start Guide

IDD CAD Boson SX8, 12mm-f1.0, 50-deg HFOV STEP

STEP File

IDD CAD Boson SX8, 18mm-f1.0, 32-deg HFOV STEP File

STEP File

IDD CAD Boson SX8, 24mm-f1.0, 24-deg HFOV

STEP File

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products