LWIR Imaging —Trusted, AI-Ready, and Mission-Critical.
Teledyne FLIR OEM delivers industry-leading OEM uncooled longwave infrared (LWIR) thermal camera modules, including the advanced Boson+, dual-sensor Hadron 640, and the proven Tau 2. Designed for defense, automotive, and industrial thermographic applications, these NDAA-compliant, ITAR-free modules are SWaP-optimized and offer easy integration into a wide range of platforms. With exceptional thermal sensitivity, AI-ready architecture, and optional factory-integrated continuous zoom lenses, they provide superior performance for uncrewed aircraft systems (UAS) to handheld thermal devices or weapon sights to loitering munitions. Backed by global manufacturing leadership, low supply chain risk, and expert development support, Teledyne FLIR’s LWIR modules are the trusted choice for mission-critical thermal imaging solutions.
Boson SX8
1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module
- 1280 × 1024 Resolution
- ≤35 mK Sensitivity [NEdT]
- 24° to 50° HFoV
Boson SX8 CZ
1280 × 1024 Resolution, 8-micron, SWaP-Optimized LWIR Camera Module + 5× Continuous Zoom Lens
- 1280 × 1024 Resolution
- ≤35 mK Sensitivity [NEdT]
- 6° to 30° HFoV
Boson+ IQ Development Kit
Reference Hardware Design and AI Software Development Platform
- 640x512 Boson+ thermal camera module interface
- Qualcomm® Dragonwing™ QCS8550 SoC
- Access Prism™ AI and ISP
Boson+
High Performance, Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Boson+ CZ 14-75
High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens
- 640 x 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 6° to 30° HFoV
Boson®
Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤40 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Lepton
LWIR Micro Thermal Camera Module
- 80 x 60 or 160 x 120 Resolution
- Radiometry Optional
- 50° to 160° HFoV
Lepton XDS
Compact Thermal and Visible Camera Module + Prism ISP
- 160 x 120 Resolution
- 5 MP Visible Camera
- Patented FLIR MSX® and VividIR™ included
Hadron 640
High Performance, Dual Thermal and Visible OEM Camera Module
- 640 x 512 Thermal Resolution
- 64 MP Visible Camera
- Radiometry Available
Tura
High Performance, Automotive-Qualified Thermal Camera
- 640 × 512 Resolution
- 24° to 70° HFoV
- IP6K9K-rated Enclosure
FLIR ADK
Thermal Vision for ADAS and AV Developers
- 640 x 512 Resolution
- ≤50 mK Thermal Sensitivity [NEdT]
- 24° to 75° HFoV
News
Teledyne FLIR OEM Selected for U.S. Army DUTCH Award to Advance Next-Generation Uncooled Thermal Imaging
Read the story
News
Teledyne FLIR OEM Launches Prism Ground ISR Software for Tactical Perception and Military Target Classification
Read the story
News
Teledyne FLIR OEM Launches Boson SX8, the First NDAA-Compliant 8 µm SXGA LWIR Thermal Camera Module
Read the story
News