Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
appsettings.json
    • Infrared Camera Cores

    • Infrared Lenses

    • AI Software Libraries

    • Pan Tilts

    • Custom OEM Solutions

    • Accessories

    • View All IR Camera Cores

    Camera Selector

    Compare all our infrared camera core models in one place

    Launch Tool

    By Camera Type

    • Long-wave Infrared (LWIR) Uncooled Camera Modules
    • Mid-wave Infrared (MWIR) Cooled Camera Modules and Cores

    By Product Family

    • Boson
    • Hadron
    • Lepton
    • Neutrino
    • Tura
    • View All IR Lenses

    By Product Family

    • LWIR Zoom Lens Assemblies
    • MWIR Zoom Lens Assemblies
    • View Prism Digital Ecosystem

    By Solution

    • AI Perception
    • AI Dataset Modeling
    • Air-to-Ground Object Detection and Tracking
    • Automated Target Recognition, Tracking and Homing
    • Dataset Management & Development
    • Embedded Processor Hardware
    • Ground Platform Object Detection and Tracking
    • Hardware Development Kits
    • Image Signal Processing
    • UAS Detection and Tracking

    By Product

    • Prism AI
    • Prism AI - Auto
    • Prism AIMMGen
    • Prism A-ISR
    • Prism C-UAS
    • Prism Ground ISR
    • Prism ISP
    • Prism SKR
    • Conservator
    • Boson Plus IQ Development Kit
    • FLIR AVP
    • View All Pan Tilts

    By Product

    • PTU-5
    • PTU-D48E
    • PTU-D100EX
    • PTU-D300E
    • PTU-D300E-GigE
    • PTU-D300E-HS
    • PTU-D300E-ISM
    • Custom OEM Solutions
    • AI Decision Support
    • Automotive
    • Defense Thermal Imaging Cameras
    • Professional
    • Uncrewed
    • Discover
    • Thermal by FLIR Program
    • Thermal Integration Made Easy - Video Series
    • Support Center
    • Knowledge Base
    • Documentation & Technical Drawings
    • Software & Firmware Downloads
    • Compliances & Certifications
    • Product Registration
    • OEM Legacy Products
    • About Teledyne FLIR OEM
    • Careers & Benefits
    • Community
    • Events & Trade Shows
    • News
    • Contact Us
    • Find a Dealer
  • Added to Compare
    Removed from Compare

    You’ve added 1 of 10 models. Add another to start comparing.

    To Compare:

      Compare Models

    • GetLab ARM MCU JTAG Adapter

      Manufactured and sold by GroupGets, the ARM MCU JTAG Adapter can be used to flash and debug the PureThermal 1 system via JTAG by connecting the included ribbon cable to both board’s flat flex connectors (FFC). You will also need an ST-Link/V2 around connected over USB to flash/debug PT1. If you are planning on using this for another project make sure that it uses the same flat flex connector as this adapter.

    • Converter cable, USB to RS-485.

      Compatible with all PTU models.

    • Converter cable, USB to RS-485.

      Compatible with all PTU models.

    • RHP Boson LVDS Encoder Board

      Manufactured and sold by RHP International, this compact board supports 5–26VDC input (6–26VDC recommended) and enables power over LVDS for streamlined integration. It upscales video to 1080p and outputs over LVDS, ensuring backward compatibility with existing systems.

    • RHP Boson MIPI Development Accessory Board

      Manufactured and sold by RHP International, the Boson MIPI development accessory board takes your imaging projects to the next level. Featuring support for pixel formats like RAW8, 16-bit UYVY, and RAW14, this board offers unparalleled flexibility for your thermal imaging needs.

    • MWIR Zoom Lens Assemblies

      Teledyne FLIR custom and off-the-shelf mid-wave infrared (MWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

    • FLIR PTU-5

      Standing only six inches tall when fully integrated, the FLIR PTU-5 can hold up to five pounds on its top bracket, packing incredible performance into a compact package. Even with its small size the PTU-5 is more accurate than many other — more expensive — systems thanks to the absolute encoders used on the drive axes. Fully sealed and weatherproof rated to IP67, the PTU-5 can be used anywhere, even outdoors. NOTE: Accessories not included, see options at the bottom of this page.

    • Neutrino LC Camera Link Accessory

      The Camera Link accessory converts CMOS video signal into a Camera-Link-compliant output via SDR-26 receptacle. Communication and power are provided via a standard USB-3 micro-B.

    • Neutrino LC Camera Link Accessory

      The Camera Link accessory converts CMOS video signal into a Camera-Link-compliant output via SDR-26 receptacle. Communication and power are provided via a standard USB-3 micro-B.

    • Prism Development Kit for Qualcomm RB5

      The Prism™ Development Kit for Qualcomm® RB5 enables system engineers to evaluate Prism ISP and Prism AI with the output of Teledyne FLIR’s Boson®, Neutrino®, and Hadron™ thermal imaging camera modules. Prism ISP software includes image fusion, super resolution, turbulence mitigation, electronic imaging stabilization, 16-to-8-bit tone mapping, and local contrast enhancement (LCE). Prism AI features a mature perception software that includes object classification, object detection, object tracking

    • ISC1202 SWIR Packaged Sensor

      FLIR’s ISC1202 SWIR Packaged Sensor and broadened spectral range Vis-SWIR Packaged Sensor offer OEM customers a high performance InGaAs/VisGaAs sensor for integration into their specific platform. This VGA format sensor is designed for a variety of applications, including hyperspectral instrumentation, silicon inspection, electro-optical payloads, art restoration, counterfeit detection, and portable systems. The ISC1202 SWIR sensor provides outstanding image quality and performance over a wide range of imaging and light level conditions.

    • Hadron 320

      The FLIR Hadron 320 is SWaP+C optimized RGB/Thermal module designed for simplicity and performance. This light weight, low power, compact form factor includes a 12MP RGB camera, Boson thermal camera (with shutter), complete integration of IMU and can operate at up to 60 Hz. Hadron’s design ensuring maximum battery life and run time, especially when saving space and weight matter. With addition of this small module you can offer your customers the power of thermal.

    • 1
    • 2
    • 3
    • 4
    • 5
    • 6
    • …
    • >
    • »»

     

    2025 TDY FLIR OEM_2 Line Logo_White.png

     

    YouTube  |  LinkedIn  |  Instagram  |  Facebook  |  X

    Products

    • Boson
    • Hadron
    • Lepton
    • Neutrino
    • Pan Tilts
    • Prism Software
    • Tura

    Company

    • About Teledyne FLIR OEM
    • Careers
    • News
    • Contact Us
    • Teledyne Technologies
    • Teledyne FLIR

    Support & Service

    • Support Center
    • Knowledge Base
    • Documentation & Technical Drawings
    • Software & Firmware Downloads
    • Product Registration
    • Legacy Products
    • Find a Dealer
    • Privacy Policy
    • Cookie Notice
    • Copyright Policy
    • Terms of Use
    ×

    1. United States
    2. Australia