product image

Hadron 320

: 70320A034-6C12080
product image

Discontinued
The FLIR® Hadron™ 320 is SWaP+C optimized RGB/Thermal module designed for simplicity and performance. This light weight, low power, compact form factor includes a 12MP RGB camera, Boson thermal camera (with shutter), complete integration of IMU and can operate at up to 60 Hz. Hadron’s design ensuring maximum battery life and run time, especially when saving space and weight matter. With addition of this small module you can offer your customers the power of thermal.

RGB/Thermal Module

View thermal and HD color images in flight. Ideal for inspection, locate and identify subjects in low light and dark conditions.

Compact Form Factor

High resolution output designed for small spaces. Low profile design enables flexible positioning on system and SWaP to maintain longer run time.

Fast Time to Market

Reduce engineering and exploratory costs with this ready-out-of-the-box solution from a single source supplier.

Imaging & Optical

EO Camera Optics
Sunny SYD1201A, EFL 3.7mm, 80° HFOV, F/# 2.8
EO Camera Sensor
Sony IMX412, 4056x3040 pixels, 1.55mm pitch, 4-lane MIPI
EO Camera Video
Full resolution @ 60Hz See IMX412 datasheet for more options
IMU
ICM20602, I2C or SPI (selectable)
IR Camera Optics
EFL 6.3 mm, 34° HFOV, F/# 1.0
IR Camera Video
Full resolution @ 60 Hz or 30 Hz
Thermal Imaging Detector
Boson 320 x 256 pixels, 12mm pitch, USB video and CCI

Electrical

Electrical Interface
Hirose DF40C-50DP-0.4V (51)
Example of mating connector: DF40HC(2.5)-50DS-0.4V (51)
Power Consumption
5V, typical power dissipation <1300 mW, Max <2820 mW

Mechanical

Mechanical Interface
Screw mount to back plate
Size (L x W x H)
24 x 45 x 36 mm (0.94" x 1.77" x 1.42")
Weight
42.8 g

Environmental & Approvals

Environmental Sealing
IP53 (with the rear interfaces sealed)
Operational & Storage Temperature
-20°C to +60°C
Tested EMI Performance
FCC part 15 Class B

Resources & Support

Hadron Engineering Datasheet

Datasheet

Hadron 261-3044-00 Rear Cover Gasket Rev A

Drawing

Hadron 421-0081-00 Test Board Kit RevB

Drawing