Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

The ITAR‑free Lepton® XDS combines a factory‑aligned radiometric 160 × 120 Lepton 3.5 thermal camera with a 5 MP visible camera in an easy‑to‑integrate module featuring onboard Prism™ ISP image‑signal‑processing software. Its size, weigh, and power (SWaP)‑optimized design streamlines OEM integration for mobile devices, compact electronics, smart buildings, fire detection, occupancy analytics, and equipment‑condition‑monitoring applications.

Prism ISP includes Teledyne FLIR’s patented MSX® technology, which overlays visible‑edge detail onto thermal imagery for enhanced real‑time clarity. Thermographic tools include regions of interest (ROI), spot meters, isotherms, adjustable color palettes, and additional measurement overlays. VividIR™, Teledyne FLIR OEM’s patented image‑processing technique, delivers superior thermal sharpness and detail typically associated with more expensive QVGA sensors.

For the first time, Lepton XDS also supports saving images in advanced radiometric JPEG (RJPG) format, ensuring seamless compatibility with the broader software ecosystem, including FLIR Thermal Studio for post‑processing and report generation.




 

Lepton-XDS-PDP-Pillar1-Images-Streamline-OEM-Integration.jpg

STREAMLINE OEM INTEGRATION

Optimize design and schedule with intelligent and compact dual-camera module

  • Factory-aligned radiometric 160x120 thermal and 5MP visible camera
  • Accelerate integration with Development Board Kit accessory
  • Compact size and lightweight 5.6g with USB output
 

SUPERIOR IMAGERY FEATURING PRISM ISP

Real-time, advanced image signal processing optimizes multi-spectral image

  • Patented FLIR MSX and VividIR included
  • Advanced measurement and symbology provide ROIs, spot meters, and color palettes
  • Access to radiometric JPEG file formats for seamless use in the FLIR ecosystem

 

Lepton-XDS-PDP-Pillar2-Images-Prism-ISP.jpg

 

Lepton-XDS-PDP-Pillar3-Images-High-Volume-Production.jpg

HIGH-VOLUME PRODUCTION

Develop with the industry-leading thermal camera manufacturer to reduce risk, cost, and time to market

  • ITAR free and classified under US Department of Commerce jurisdiction as ECCN 6a993.b.4.b
  • Highly qualified, technical services team available to support integration
  • Proven consumer electronics quality assurance metrics

 

 

 

Specifications

Radiometry

Temperature Accuracy
High Gain: Greater of ±5 °C (41 °F) or 5% (typical)
Low Gain: Greater of ±10 °C (50 °F) or 10% (typical)

Imaging & Optical

EO Camera Optics
EFL 1.57 mm, 98.2° HFOV, F/1/2.2
EO Camera Sensor
2592 x 1944 pixels (5 MP), 1.4 µm pitch
EO Camera Video
640x480 @ 30Hz
IMU
No IMU installed
IR Camera Optics
57° HFOV, f/1.1
IR Camera Video
8.7 Hz (commercial application exportable)
Thermal Imaging Detector
Lepton 3.5 160 x 120 pixels, 12 µm pitch
Thermal Sensitivity
<50 mK (0.050 °C)

Electrical

Power
1.6 W Operating, 1.9 W Shutter Event, and 500 mW Standby

Mechanical

Size
29 x 26.7 x 8.8 mm (1.14 × 1.05 × 0.35 in.)
Weight
5.6 g (0.20 oz)

Environmental & Approvals

Environmental Sealing
N/A
Non-Operating Temperature Range
-40 °C to +70 °C (-40 °F to 158 °F)
Operating Temperature Range
0 °C to +60 °C (32 °F to 140 °F)
Tested EMI Performance
FCC: 47 CFR FCC Part 15, Subpart B, Class B

Export Designations

ECCN Code
6a993.b.4.b
Compatible Accessories

Resources & Support

Technical Guidance

People-finding with a Lepton

Read the Story

Technical Guidance

Heat Activated Power Strip with Lepton and WeMo

Read the Story

Application Note

Lepton Spot Meter Code

Read the Story

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Lepton Series Datasheet

Datasheet

Download

Lepton XDS Datasheet

Datasheet

Download

Lepton XDS Engineering Datasheet r100

Datasheet

Download

IDD LEPTON XDS Assembly, 160x120, 5MP

STEP File

Download

Lepton Software IDD Rev 303

Lepton XDS Assembly Drawing Rev-A

Drawing

Download

How to Access FLIR MSX with Lepton
Thermopile Arrays VS Lepton Micro Thermal Camera Module
Radiometry with FLIR Lepton
SPI and I2C Communication Protocols for FLIR Lepton
How to Apply Dewarping on the FLIR Lepton 3.1R
Mechanical Interface Overview with FLIR Lepton
Image Pipeline and Optimization with FLIR Lepton
Electrical Specifications for FLIR Lepton
Video and Command Interfacing with FLIR Lepton

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

GROW YOUR BUSINESS WITH LEPTON

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

WHAT IS THERMAL BY FLIR?

Thermal by FLIR is a cooperative product development and marketing program that supports original equipment manufacturers (OEMs) and product innovators who use FLIR thermal imaging sensors in their products. With Thermal by FLIR, let us help you create the next market-changing innovation to grow your business.

Learn more