Innovative IR Lens Solutions for Thermal Imaging Applications

Teledyne FLIR offers numerous commercial-off-the-shelf mid-wave infrared (MWIR) and long-wave infrared (LWIR) continuous zoom lens assemblies as well as custom development for programs with stringent environmental and performance requirements. Designed to maximize camera performance, the infrared zoom lens assemblies provide the competitive advantages required in the field and market space for a wide range of defense and commercial applications. Leverage 40 years of US-based, full-rate infrared manufacturing experience with a low-risk supply-chain partner.
Innovative IR Lens Solutions for Thermal Imaging Applications
 

Globe Icon

World-Class Expertise

Formerly New England Optical Systems (NEOS), the world-class team provides reliable, high-performance systems and can also develop custom thermal imaging lens assemblies tailored to your needs.

Gear Icon

Thermal Integration Made Easy

From industry-standard interfaces to integration support tools, the technical service team is with you every step of the way to solve your challenges.

 

Heavy Machinery Icon

Fabricated with Care

Highly skilled opticians, state-of-the-art manufacturing equipment, and decades of experience produce reliable infrared zoom optics that are built to last.

 

 


 

Boson+ CZ 14-75

Boson+ CZ 14-75

High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens

  • 640 x 512 Resolution
  • ≤20 mK Thermal Sensitivity [NEdT]
  • 6° to 30° HFoV
View Product
LWIR Zoom Lens Assemblies

LWIR Zoom Lens Assemblies

Lenses for Long-Wave Infrared (LWIR) Cameras for 8-14 µm

  • Continous Zoom
  • <1 sec to Focus
  • IP67 Front Optic Sealing
View Product
Neutrino IS Series

Neutrino IS Series

HOT MWIR Camera Module + Continuous Zoom Lens

  • 640 × 512 or 1280 x 1024 Resolution
  • Up to 27,000 Hours Cooler MTBF
  • Up to 60 Hz
View Product
MWIR Zoom Lens Assemblies

MWIR Zoom Lens Assemblies

Lenses for Mid-Wave Infrared (MWIR) Cameras for 3-5 µm

  • Continous Zoom
  • <1 sec to Focus
  • IP67 Front Optic Sealing
View Product

 


 

Precision Infrared Optics for Defense & Commercial Applications

Fighter Jets in the Air

  • Airborne and Ground Intelligence Reconnaissance & Surveillance (ISR)
  • Remote Weapon Station
  • Light Armored Vehicles (LAV)
  • Soldier Systems
  • Border Surveillance
  • Infrared Scene Projection
  • Counter-UAV

 

Firefighter using a Thermal Imaging Camera

  • OEM Camera Lenses
  • Thermography
  • COTS Integrations
  • Aerospace and Astronomical
  • Search & Rescue
  • Navigation
  • Unmanned Aerial Vehicle (UAV) Systems
  • Perimeter Security
13 Considerations for Thermal IR Camera Lens Selection

When developing a solution that requires a thermal imager, or infrared (IR) camera, engineers, procurement agents, and program managers must consider many factors. Application, waveband, minimum resolution, pixel size, protective housing, and ability to scale production are just a few. One element that will impact many of these decisions is the IR camera lens.

Learn more

How do You Overcome Infrared Lens Manufacturing Challenges?

This article provides insight to challenges and resolutions to manufacture modern MWIR optical zoom lens assemblies and highlights the value of standardizing manufacturing processes in all phases of development.

Learn more

Reduce Development Time by Two Years

This paper reviews the traditional challenges of MWIR imaging platform design and illustrates how leveraging a single solution provider can reduce time to market, complexity, and affordability while also improving size, weight, and performance (SWaP).

Learn more

Latest News
View All
News

Teledyne FLIR OEM Launches Prism Ground ISR Software for Tactical Perception and Military Target Classification

Read the story
News

Teledyne FLIR OEM Launches Boson SX8, the First NDAA-Compliant 8 µm SXGA LWIR Thermal Camera Module

Read the story
News

Teledyne FLIR OEM Recognized by Northrop Grumman for Strengthening Defense Industrial Base Through Innovation and Collaboration

Read the story
News

Teledyne FLIR OEM Launches Prism Counter-UAS Software to Extend Drone Threat Detection Range and Speed Response

Read the story