NEW - SEE THE BIGGER PICTURE

 

8 um Pixels - SWaP Optimized 

1280x1024 SXGA – 4x More Detail

NDAA-Compliant & ITAR-Free

 

Explore Boson SX8

 

 

Setting the standard for size, weight, power, and thermal performance.

NDAA compliant and ITAR free, the Boson® family represents the most dynamic, highest-performing uncooled thermal imaging technology in the Teledyne FLIR OEM portfolio. The small, lightweight, and low-power OEM camera module features multiple configurations and onboard image processing for qualitative and quantitative thermal imaging applications.

 
 

Fire Truck Icon

Firefighting

 

Binocular Icon

Surveillance

 

Surveillance Camera Icon

Security

 

Drone Icon

Uncrewed Aerial Systems (UAS)

 

Safety Helmet Icon

Industrial Inspection

 

Mechanical Gears Icon

Fixed-Asset Monitoring

 

New

Boson SX8

The world’s first high-volume production, ITAR-free and NDAA-compliant uncooled longwave infrared (LWIR) camera module to deliver SXGA (1280 × 1024) resolution with an 8-micron (µm) pixel-pitch microbolometer. Engineered to minimize size, weight, and power (SWaP), Boson SX8 improves situational awareness in a compact, integration-ready form factor.

Learn more

Boson+ | The New Standard in LWIR

NDAA compliant and ITAR free, the Boson+ sets the standard for LWIR OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.

Learn More
New

Boson+ SX8 | SXGA Thermal with Continuous Zoom

The Boson SX8 CZ is a volume production, uncooled, LWIR camera module with SXGA (1280 × 1024) resolution, and an 8 micron (µm) pixel pitch paired with a 5× continuous zoom (CZ) 15–75 mm lens. The result is a high performance thermal imaging solution in a compact form factor. Engineered to redefine size, weight, and power (SWaP) optimization, the AI ready Boson SX8 – CZ 15–75 enhances situational awareness for industrial, commercial, and defense integrations, delivering exceptional clarity, range, and performance.

Learn more

Boson+ IQ Development Kit

The Boson+ IQ Development Kit is a reference hardware design and software development platform that enables integrators to evaluate and develop thermal infrared (IR) sensing with AI object detection and image signal processing (ISP) at the edge. Based on the Teledyne FLIR AVP, featuring a Qualcomm® Dragonwing™ QCS8550 system on chip (SoC), it delivers industry-leading 50 trillion operations per second (TOPS) calculation performance.

Learn more

Boson+ CZ | VGA Thermal with Continuous Zoom

The Boson+ CZ 14-75 combines Teledyne FLIR’s Boson+ world-class LWIR OEM camera module and 5x continuous zoom (CZ) lens offering a high–performance imaging solution. It features an industry-leading thermal sensitivity of ≤20 mK and an upgraded AGC filter delivering dramatically enhanced scene contrast and sharpness. The high-performance lens and control electronics maintain focus through zoom and provide real-time thermal gradient compensation as well as flexibility for user-defined command syntax and expansion for additional features.

Learn More

Boson®

The Boson thermal camera module sets the standard for size, weight, and power (SWaP). Utilizing Teledyne FLIR's advanced image processing and several industry-standard communication interfaces, Boson enables applications from firefighting to unmanned aircraft systems (UAS), security, and automotive development kits, all for as little as 600 mW. The 12 µm uncooled detector comes in two resolutions – 640 × 512 or 320 × 256 – and multiple frame rate options. Radiometric models offer absolute temperature measurement. With multiple lens configurations also available, Boson offers the widest range of LWIR models from Teledyne FLIR and the most flexibility to integration programs.

Learn More

 


 

Compare Product Families

 

Boson SX8

Boson+

Boson

  Resolution
SXGA: 1280 x 1024 VGA: 640 × 512, QVGA: 320 × 256
  Pixel Size
8 μm 12 μm
  Spectral Band
8 μm - 14 μm
  Thermal Sensitivity
Industrial: ≤35 mK
Professional: ≤45 mK
Industrial: ≤20 mK
Professional: ≤30 mK
Industrial: ≤40 mK
Professional: ≤50 mK
Consumer: ≤60 mK
  Video Pipeline & Latency
TBD AGC: Improved with deeper blacks
Latency: <6 ms
AGC: Yes
Latency: <25 ms
  Scene Dynamic Range
TBD High Gain: up to 150 °C
Low Gain: up to 350 °C
High Gain: <140 °C
Low Gain: <500 °C
  Frame Rate
60 Hz (30 Hz using averager or frame-skip) 60Hz default; 30 Hz runtime selectable 60 Hz & 9 Hz
  Radiometry Option
No Yes Yes
  Low-Gain Mode Available
No Yes Yes
Lens Options

24° – 50° HFOV

3 x fixed focal lengths

1 x CZ 15-75mm

8° – 95° HFOV

15 x fixed focal lengths

1 x CZ 14-75mm

4° – 95° HFOV

15 x fixed focal lengths

 

  Shutterless Options
No Yes Yes

 

 


 

Technical Resources

 


 






AI Decision Support with Prism AI







What is Thermal Sensitivity and How Important is NETD for Thermal Imaging?

What is Thermal Sensitivity and How Important is NETD for Thermal Imaging?


Banner for Thermal Integration Made Easy Video Series

An Educational Video Series

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

INTEGRATE FASTER

 

Boson GUI.jpg

Boson GUI App

The Boson GUI provides the ability to quickly access radiometry settings critical to high-speed integration cycles, balancing schedule, cost, and performance. Optimizing radiometric parameters and using spot meters, regions of interest (ROI) with statistics, and a temperature bar allow for optimization during testing and tuning.

 

Thermal image of four handprints with various color palettes

Comparing the Sensitivity of Thermal Imaging Cameras Modules

A thermal camera’s sensitivity will have a direct impact on the image clarity and sharpness that the camera can produce. Devices with better thermal sensitivity are ideal for a wide variety of uses from search and rescue to industrial inspection to security. 

READ ARTICLE

 

 

 

Thermal By FLIR Logo

What is Thermal by FLIR?

Thermal by FLIR is a cooperative product development and marketing program that supports original equipment manufacturers (OEMs) and product innovators who use FLIR thermal imaging sensors in their products. The program ensures that those OEMs that use genuine FLIR sensors can carry the Thermal by FLIR brand and receive additional product development and marketing support to build and market their products.

With Thermal by FLIR, let us help you create the next market-changing innovation to grow your business.  

LEARN MORE

 

 
Related Content
View All
Whitepaper

Mission‑Autonomous Pixel Lock for FPV Drones

Learn more
Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more
Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more
Whitepaper

How to Use Automated Synthetic Data Generation in AI Model Development for Object Detection

Learn more

 


Join our mailing list!

Learn about new product announcements, free software / hardware tools, and articles written by  integration experts to keep you at the top of the product innovation game.

Subscribe to Our Newsletter

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.