Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR Duo, 160x120, champ de vision 57°, 8,8 Hz

Model: 436-0100-01-00S
product image

Discontinued
Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

Dual-sensor imaging in a compact package

Duo combines thermal imaging with color video in a compact, lightweight package. Its analog and HDMI outputs let you view thermal, visible or Picture-in-Picture imagery.

Easy camera control and on-board recording

Not only does Duo capture digital video files, it can also capture still images for later analysis in FLIR Tools software.

Powerful camera control & configuration

Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app.

Specifications

Connections & Communications

Digital Video Output
Micro-HDMI; HDMI video at 1080p
MAVLink Interface
Yes
Mini-USB Connector
Power in, Analog video out, PWM connections, MAVLink control
Remote Control
Two PWM Controls (assigned in App)

Electrical

Power Dissipation [steady state]
2.2 W (3.3 W)

Environmental & Approvals

Operating Temperature Range
0°C to +50°C
Operational Altitude
+12,000 feet
Storage Temperature Range
-20°C to +60°C

Imaging & Optical

EO Camera FOV
90°
EO Camera Resolution
1920 × 1080
FLIR MSX
Yes
Image Optimization
Yes
IR Camera Resolution
160 x 120
IR Video Frame Rate
7.5 Hz (NTSC); 8.3 Hz (PAL)
Lens
57° x 44°
Multiple Color Palettes
Yes – Adjustable in App and via PWM
Picture-in-Picture
Yes
Spectral Band
7.5 – 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Thermal Measurement Accuracy
+/-5°C or 5% of reading

Mechanical

Dimensions
41 × 59 × 29.6 mm
Weight
84 grams

Optional Power & HDMI Video Module

Input Power Range
5.0 - 26.0 VDC

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

Download

DUO_I_V2.1.10

Software Download

Version: 2.1.10

Download

Duo Datasheet

Datasheet

Download

Duo Pro R STEP file - 25mm

STEP File

Download

Duo Pro R STEP file - WFOV

STEP File

Download

Duo Quick Start Guide

Quick Start Guide

Download

FLIR Duo User Guide

User Manual

Download

Related Products