Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High Performance, Uncooled, LWIR OEM Thermal Camera Module

Boson+

NDAA compliant and ITAR free, the Boson® + sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.

Boson+, available in two resolutions, multiple lens options, and with radiometry on select lenses, can also be specified with a factory-integrated continuous zoom lens to streamline development, and maximize performance. With customer-selectable USB, CMOS, or MIPI video interfaces, it is easier than ever to integrate Boson+ into a wide range of embedded processors from Qualcomm® , NVIDIA® , Ambarella, and more. The user-friendly SDK, updated GUI, and comprehensive product documentation further simplify OEM integration for unmanned ground vehicles (UGV), unmanned aircraft systems (UAS), wearables, security applications, handhelds, and thermal sights.

Watch Video
Boson+
 


BosonPlus-PDP-Pillar1-Images-Market-leading-Thermal-Sensitivity,-Contrast,-and-Latency.jpg

MARKET-LEADING THERMAL SENSITIVITY, CONTRAST, AND LATENCY

NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

  • ≤20 mK thermal sensitivity
  • DDE+ provides improved spatial filtering and sharpening
  • Low latency for faster decision support
  • Upgraded AGC provides blacker blacks and whiter whites
 


BosonPlus-PDP-Pillar2-Images-OPTIMIZED-Size,-Weight,-and-Power-(SWaP).jpg

OPTIMIZED SIZE, WEIGHT, AND POWER (SWaP)

Full-featured LWIR thermal camera module just 7.5 grams and less than 4.9 cm³

  • Low power consumption, starting at 500 mW
  • Compact, 640x512 or 320x256 resolution, radiometric LWIR microbolometer
  • Rugged construction and operating temperature rating of -40 °C to 80 °C
  • Factory-integrated 5x continuous zoom lens available
 


BosonPlus-PDP-Pillar3-Images-Plug-and-Play-Upgrade.jpg

PLUG-AND-PLAY UPGRADE

Shared mechanical, electrical, and video interface across all Boson models

  • Flexible USB, CMOS, and MIPI video output interfaces
  • Comprehensive product documentation and easy-to-use GUI
  • Highly-qualified Technical Services team
  • NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
 

Combat Zone - Boson+


Fleeing Suspect - Boson+


Wooded Area at Night - Boson+


Skydio X10 feat. Boson+


Electronics Inspection - Boson+


Oceanside - Boson+


Park Trail - Boson+

THE TELEDYNE FLIR ADVANTAGE

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

Model Finder

Resolution

Show All

FOV Horizontal

Show All

Results:

Reset Filters
Showing 45 results
Product Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status Compare
Boson Plus 320, 12° (HFOV) 18 mm
22320A012-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 12° No In Production Request Info Boson+
Boson Plus 320, 16° (HFOV) 13.8 mm
22320A016-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 16° No In Production Request Info Boson+
Boson Plus 320, 24° (HFOV) 9.1 mm
22320A024-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson+
Boson Plus 320, 34° (HFOV) 6.3 mm
22320A034-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 34° No In Production Request Info Boson+
Boson Plus 320, 34° (HFOV) 6.3 mm - Radiometric
22320A034-6IARX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 34° Yes In Production Request Info Boson+
Boson Plus 320, 4° (HFOV) 55 mm
22320A004-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 4° No In Production Request Info Boson+
Boson Plus 320, 50° (HFOV) 4.3 mm
22320A050-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson+
Boson Plus 320, 50° (HFOV) 4.5 mm - Compact Lens
22320AS50-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson+
Boson Plus 320, 50° (HFOV) 4.5 mm - Radiometric
22320AS50-6IARX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 50° Yes In Production Request Info Boson+
Boson Plus 320, 6° (HFOV) 36 mm
22320A006-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 6° No In Production Request Info Boson+
Boson Plus 320, 92° (HFOV) 2.3 mm
22320H092-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 92° No In Production Request Info Boson+
Boson Plus 320, 92° (HFOV) 2.3 mm - Radiometric
22320H092-6IARX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm 92° Yes In Production Request Info Boson+
Boson Plus 320, Lensless
22320X000-6IAAX
320 × 256 60Hz default; 30 Hz runtime selectable 12 µm Lensless No In Production Request Info Boson+
Boson Plus 640 CZ, 14-75 mm
2526-350-CZ
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 6° to 30° No In Production Request Info Boson+
Boson Plus 640, 12° (HFOV) 36 mm
22640A012
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 12° No In Production Request Info Boson+
Boson Plus 640, 12° (HFOV) 36 mm - Shutterless
23640A012
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 12° No In Production Request Info Boson+
Boson Plus 640, 13.5° (HFOV) 32 mm
22640HS14-6IAAX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 13.5° No In Production Request Info Boson+
Boson Plus 640, 13.5° (HFOV) 32 mm, Shutterless
23640HS14-6IAAX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 13.5° No In Production Request Info Boson+
Boson Plus 640, 18° (HFOV) 24 mm
22640A018
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 18° No In Production Request Info Boson+
Boson Plus 640, 18° (HFOV) 24 mm - Radiometric
22640A018-6IARX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 18° Yes In Production Request Info Boson+
Boson Plus 640, 18° (HFOV) 24 mm - Shutterless
23640A018
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 18° No In Production Request Info Boson+
Boson Plus 640, 24° (HFOV) 18 mm
22640A024
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson+
Boson Plus 640, 24° (HFOV) 18 mm - Compact Lens
22640AS24
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson+
Boson Plus 640, 24° (HFOV) 18 mm - Compact Lens, Shutterless
23640AS24
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson+
Boson Plus 640, 24° (HFOV) 18 mm - Radiometric
22640AS24-6IARX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 24° Yes In Production Request Info Boson+
Boson Plus 640, 24° (HFOV) 18 mm - Shutterless
23640A024
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson+
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens
22640AS32
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson+
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens, Radiometric
22640AS32-6IARX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 32° Yes In Production Request Info Boson+
Boson Plus 640, 32° (HFOV) 13.6 mm - Compact Lens, Shutterless
23640AS32
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson+
Boson Plus 640, 32° (HFOV) 14 mm
22640A032
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson+
Boson Plus 640, 32° (HFOV) 14 mm - Shutterless
23640A032
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson+
Boson Plus 640, 5.5° (HFOV) 73 mm
22640A006
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 5.5° No In Production Request Info Boson+
Boson Plus 640, 5.5° (HFOV) 73 mm - Shutterless
23640A006
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 5.5° No In Production Request Info Boson+
Boson Plus 640, 50° (HFOV) 8.7 mm
22640A050
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm In Production Request Info Boson+
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens
22640AS50
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson+
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens, Radiometric
22640AS50-6IARX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 50° Yes In Production Request Info Boson+
Boson Plus 640, 50° (HFOV) 9.2 mm - Compact Lens, Shutterless
23640AS50
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson+
Boson Plus 640, 8° (HFOV) 55 mm
22640A008
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 8° No In Production Request Info Boson+
Boson Plus 640, 8° (HFOV) 55 mm - Shutterless
23640A008
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 8° No In Production Request Info Boson+
Boson Plus 640, 95° (HFOV) 4.9 mm
22640A095
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 95° No In Production Request Info Boson+
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens
22640AS95
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 95° No In Production Request Info Boson+
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens, Radiometric
22640AS95-6IARX
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 95° Yes In Production Request Info Boson+
Boson Plus 640, 95° (HFOV) 4.9 mm - Compact Lens, Shutterless
23640AS95
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm 95° No In Production Request Info Boson+
Boson Plus 640, Lensless
22640X000
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm Lensless No In Production Request Info Boson+
Boson Plus 640, Lensless, Shutterless
23640X000
640 x 512 60Hz default; 30 Hz runtime selectable 12 µm Lensless, Shutterless No In Production Request Info Boson+

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

FAQ

What is the standard warranty period for Tau2, Quark2, and Boson cameras?

Read the Story

FAQ

When changing to Manual AGC, what needs to be done to generate a useful image?

Read the Story

FAQ

Why does FLIR offer OEM camera modules with and without shutters?

Read the Story

FAQ

Why doesn’t DDE appear to have an effect on AGC?

Read the Story

FAQ

Will a pixel kill tool be available for Boson users?

Read the Story

FAQ

Will the Movidius SDK be available to users?

Read the Story

Below are assets shared by all models of this product family.

For model-specific assets, select an option in the Model Finder above.

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Download

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Download

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Download

Boson GUI v3.0.0 x64drivers

GUI

Download

Boson+ GUI v4.6.6 x64drivers

GUI

Download

Boson+ IDD & SDK Rev410

Software Download

Download

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Boson Family Brochure

Brochure

Download

Boson Camera Adjustments Application Note

Datasheet

Download

Boson Plus Datasheet

Datasheet

Download

Boson Plus Product Datasheet Rev 117

Datasheet

Download

Boson GUI 3.0 Quick Start Guide

Quick Start Guide

Download

Boson - RoHS - Declaration of Compliance - 20000-00-67 Rev 150

Certification

Download

Boson Development Board Tech Note

Tech Note

Download

Boson FFC/NUC Control Application Doc Sept 2018

Tech Note

Download

Boson REACH - Declaration of Compliance

Certification

Download

Boson VPC Accessory with USB Analog Cable Drawing

STEP File

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Your Guide to Boson+ GUI 4.2
3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
SPIE DCS 2023 - Boson+ CZ
Video Interfaces with FLIR Boson and Boson+
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Interface with FLIR Boson and Boson+

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info