NOTE: Accessories not included, see options at the bottom of this page.
CLASS-LEADING SPEED AND ACCURACY
Turn on and track moving targets in seconds with accuracy and repeatability to 0.1°, and Pan speeds up to 150 degrees per second
EXTRA SMALL, RUGGED, PORTABLE DESIGN
Lightweight, MIL-spec system for harsh environments, an integrated micro controller - so no extra boxes are needed -- plus it's weatherproof and IP67 certified .
EASY INTEGRATION
Featuring flexibility for a wide range of applications and sensors, a slip ring enabling continuous rotation, and top or side bracket options.
Specifications
Performance
- Pan Resolution
- 0.005°
- Tilt Resolution
- 0.005°
Electrical
- Input Voltage
- 12-30 VDC unregulated (fastest performance and torque @ 30 VDC)
Mechanical
- Payload Mounting
- Single top mount or dual side
- Slipring
- Standard
- Weight
- 4.7 lbs / 2.1 kg
Connections & Communications
- Interface Controls
- Built-in Ethernet (TCP/IP or web), Pelco D, serial (RS-485, RS-422). SDK Available
- Wiring Configuration
- 11 general pass-though lines
Environmental & Approvals
- Standards
- IP67 Certified
Export Designations
- ECCN Code
- EAR99
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
FAQ
Are FLIR PTU's mountable on some other product that can be purchased from another company?
Read the storyVisit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.