product image

HOT MWIR Camera Module + Continuous Zoom Lens

Neutrino IS Series

Neutrino IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules and continuous zoom (CZ) lenses to offer high–performance imaging solutions with various FPA resolutions and CZ zoom/FOV ranges. Neutrino IS lowers development and manufacturing risk and improves time-to-market. Cutting-edge HOT FPAs, long life and low vibration linear coolers, common camera interfaces, and fully athermalized lenses make for the best-in-class solution. Each camera module and lens are designed for each other, providing optimal performance not achievable when buying and integrating cameras and lenses from multiple sources.

Teledyne FLIR Neutrino IS series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it offers the lowest risk solution. The Neutrino IS is an OEM camera module that is intended to be integrated into a higher level system.

Watch Video
Neutrino IS Series
 

Neutrino-IS-PDP-Pillar1-Images-MULTIPLE-MWIR-IMAGING-SOLUTIONS.jpg

MULTIPLE MWIR IMAGING SOLUTIONS

Multiple configurations from one manufacturer simplifies product development and production, providing higher value and lower risk.

  • T2SL HOT 1280 x 1024/8 μm pixel pitch FPA
  • Low power consumption with <12 W cooldown, <8 W steady state @ 23°C with lens
  • SWaP optimized saves space, weight and power
  • ITAR free
 

Neutrino-IS-PDP-Pillar2-Images-Seamless-Opto-mechanical-Integration.jpg

SEAMLESS OPTOMECHANICAL INTEGRATION

Cameras and lenses designed for each other for optimum performance and compatibility.

  • Precisely aligned optical centerline to the center pixel
  • Eliminate boresight wander and ensure focus through zoom
  • Simplified single interface for camera and lens
  • Precision aligned lens, easy to focus to the desired distance
 

Neutrino-IS-PDP-Pillar3-Images-Market-Leading-MWIR.jpg

MARKET LEADING MWIR CZ OPTICS & CAMERAS

World class performance, industry-leading two-year warranty, and affordable MWIR solutions from the market leader.

  • Industry’s most advanced SXGA MWIR camera core
  • Comprehensive product documentation
  • Commercially developed, military qualified
  • Highly qualified Technical Services team available to support integration
 

Building Zoom Out - Neutrino SX8 ISR


Tower Zoom In - Neutrino SX8 ISR


Tower Zoom Out - Neutrino SX8 ISR

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

Model Finder

Resolution

Show All

Pixel Pitch (μm)

Show All

Results:

Reset Filters
Showing 8 results
Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status
Neutrino LC - CZ 15-300
425-0065-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.8° to 35.5° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZ 19-290
425-0043-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.9° to 27.4° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZ 27-275
425-0066-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 2.0° to 20.4° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 25-250
425-0053-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 2.2° to 21.7° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 25-375
425-0057-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 1.5° to 21.9° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino LC - CZF 30-600
425-0058-00
640 x 512 HOT MWIR up to 60 Hz 15 µm 0.9° to 18.2° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino SX8 - CZ 15-300
425-0059-00
1280 x 1024 HOT MWIR up to 60 Hz 8 µm 1.9° to 38° (athermalized) No In Production Request Info Neutrino IS Series
Neutrino SX8 - CZF 30-300
425-0060-00
1280 x 1024 HOT MWIR up to 60 Hz 8 µm 1.9° to 19.4° (athermalized) No In Production Request Info Neutrino IS Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Understanding Cryocooled System Reliability

Learn more

Whitepaper

Overcoming IR Lens Manufacturing Challenges

Learn more

Article

Simplify MWIR Development with Neutrino Featuring InVeo Electronics

Learn more

Whitepaper

Small Pixel IR Sensors: Optimizing SWaP-C and Performance

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Whitepaper

AI Detection, Target Tracking, and Computational Imaging on Embedded Processors

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

What is Neutrino? A Cooled MWIR SWaP Imaging Core
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info