Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR μ코어-275Z

Model: ucore275z
product image

Discontinued
The µCore-275Z mid-wave camera core provides OEMs with an extremely compact, turnkey cooled core solution. Operating in the 3-5 micron waveband, µCore-275Z is lightweight and easy to integrate into small products such as airborne gimbals.

Sensitivity & Image Detail

With a cooled Mercury Cadmium Telluride detector, µCore-275Z is the perfect starting point for long-range imagers.

Optional Continuous Optical Zoom

Eliminates the need for multiple lenses and lets operators keep targets in view while zooming in and out.

Easy to Integrate

A turnkey thermal imaging core with advance image processing features built in, so it's ready for system integration.

Specifications

Imaging & Optical

Detector Type
Cooled Mercury Cadmium Telluride (MCT) 640 x 512 pixels
Digital Zoom
Centered and continuous
Image Processing
AGC, Manual Gain & Control, Tunable Digital Detail Enhancement (DDE), Non-Uniformity Correction, Tunable frame rate (1 Hz step) up to 60 Hz

Connections & Communications

Analog Video Output
CCIR/RS170 configurable by online command
Communication Protocol
RS232 / 422 or optional GigE or CamLink + spare RS232 for external device control

Mechanical

Consumption
< 16 W nominal 20°C and 24 VDC
Ext. Sync In
LVTTL

Environmental & Approvals

Operating Temperature Range
-32°C to + 65°C
Shock
MIL-STD 810F Method 514.5, 30 g, 11 ms, 1/2 sinus, 2 shocks per axis
Storage Temperature Range
-40°C to + 70°C
Vibration
Random: MIL-STD 810F Method 516.5 Procedure I, 3 axis, 30 min/axis, 2.1 g rms 10-500 Hz