Advanced Thermal Imaging for Precision, Performance, and Unmatched Reliability.
Teledyne FLIR OEM is a global leader in thermal imaging solutions, providing NDAA-compliant, ITAR-free OEM infrared camera modules for uncrewed aircraft systems (UAS), defense, automotive, and industrial applications. These SWaP-optimized (Size, Weight, and Power) modules are AI-ready and engineered for high performance, reliability, and seamless integration. Optional factory-integrated continuous zoom (CZ) lenses accelerate development timelines and reduce costs. Backed by world-class volume manufacturing, low supply chain risk, and expert engineering support, Teledyne FLIR OEM delivers mission-critical thermal imaging technology trusted by global innovators.
Long-wave Infrared (LWIR) Uncooled Camera Modules View Category Page
Boson+ IQ Development Kit
Reference Hardware Design and AI Software Development Platform
- 640x512 Boson+ thermal camera module interface
- Qualcomm® Dragonwing™ QCS8550 SoC
- Access Prism™ AI and ISP
Boson+
High Performance, Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Boson+ CZ 14-75
High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens
- 640 x 512 Resolution
- ≤20 mK Thermal Sensitivity [NEdT]
- 6° to 30° HFoV
Boson®
Uncooled, LWIR OEM Thermal Camera Module
- 320 × 256 or 640 × 512 Resolution
- ≤40 mK Thermal Sensitivity [NEdT]
- 4° to 95° HFoV
Lepton
LWIR Micro Thermal Camera Module
- 80 x 60 or 160 x 120 Resolution
- Radiometry Optional
- 50° to 160° HFoV
Lepton XDS
Compact Thermal and Visible Camera Module + Prism ISP
- 160 x 120 Resolution
- 5 MP Visible Camera
- Patented FLIR MSX® and VividIR™ included
Hadron 640
High Performance, Dual Thermal and Visible OEM Camera Module
- 640 x 512 Thermal Resolution
- 64 MP Visible Camera
- Radiometry Available
Tura
High Performance, Automotive-Qualified Thermal Camera
- 640 × 512 Resolution
- 24° to 70° HFoV
- IP6K9K-rated Enclosure
FLIR ADK
Thermal Vision for ADAS and AV Developers
- 640 x 512 Resolution
- ≤50 mK Thermal Sensitivity [NEdT]
- 24° to 75° HFoV
Mid-wave Infrared (MWIR) Cooled Camera Modules and Cores View Category Page
Neutrino IS Series
HOT MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 60 Hz
Neutrino ISR Series
MWIR Camera Module + Continuous Zoom Lens
- 640 × 512 or 1280 x 1024 Resolution
- Up to 27,000 Hours Cooler MTBF
- Up to 30 Hz
Neutrino LC OGI
SWaP Optimized HOT MWIR Optical Gas Imaging Camera Core
- 640 × 512 Resolution
- ≤35 mK sensitivity [NEdT]
- Lensless
Neutrino SWaP Series
SWaP+C Optimized HOT FPA MWIR Camera Core
- 640 × 512 or 1280 x 1024 Resolution
- ≤38 mK sensitivity [NEdT]
- Lensless
Neutrino® Performance Series
High Resolution MWIR Camera Cores
- 1280 x 1024 or 2048 × 1536 Resolution
- ≤30 mK sensitivity [NEdT]
- Lensless
Latest News
View All
News
Teledyne FLIR OEM Launches Prism Counter-UAS Software to Extend Drone Threat Detection Range and Speed Response
Read the story
News
Teledyne FLIR OEM Announces Upgraded Prism SKR Software, Boosting Automatic Target Recognition Capabilities for the Defense Industry
Read the story
News
Teledyne FLIR OEM Thermal Imaging Enables WhaleSpotter’s AI-Powered Whale-Strike Mitigation System
Read the story
News