Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Prism C-UAS

Model: 110-0201-90
product image

In Production
Prism™ C‑UAS is a software application stack that extends detection and tracking range for small drones, maximizing time to respond to emerging threats. By combining advanced image processing with AI‑driven perception, the multimodal software enables earlier detection, more persistent tracks, and fewer false alarms in complex environments.

Prism C‑UAS enables reliable sub-2 × 2‑pixel small‑drone detection and tracking, leveraging patented denoise, local contrast enhancement, and upsampling algorithms to enhance target signal‑to‑noise ratio (SNR) and deliver industry-leading moving target indicator (MTI) detection range. Detections are processed through an AI object detector and multi‑object tracker to reduce false positives and reliably cue counter‑UAS measures. Detection and tracking performance are optimized for small, fast, and maneuvering targets and evaluated using industry‑standard metrics including F1, mAP/mAR, and modern multi‑object tracking metrics such as HOTA and MOTA, with performance dependent on target size, range, and scenario.

Designed for rapid integration and configurability, Prism C‑UAS natively supports the Boson®+ and Neutrino® camera families, including continuous zoom configurations, while also supporting select third‑party IR and electro-optical (EO) cameras. Prism C UAS lowers integration risk through Teledyne FLIR OEM’s proven technology, robust developer tools, and expert technical support, enabling scalable deployment across global counter‑UAS architectures.
 

MAXIMIZE TIME TO RESPOND TO DRONE THREATS 

Extend detection range, improve track persistence, and reduce false alarms for earlier, more confident responses

  • Industry leading MTI detection range
  • Sub-2 × 2‑pixel small‑drone detection and tracking
  • Patented image processing improves SNR on small targets
  • High‑confidence multispectral‑trained AI detector/classifier
 

PURPOSE‑BUILT AI AND HIGH‑FIDELITY TRACKING 

Optimized performance for small, fast, and maneuvering targets

  • Separate acquisition and tracking pipelines enable earlier detection
  • Multi-object tracking maintains stable tracks with low fragmentation
  • Tune customizable tracking logic to mission needs
 

BUILT FOR STREAMLINED INTEGRATION

Lower integration risk with global-production scale and trusted technology, tools, and support

  • Sample C++ reference application, libraries, and documentation
  • Accepts 14-bit data from Boson+, Neutrino, and third-party IR cameras 
  • Compatible with EO sensors, enabling multi‑sensor solutions
  • Experienced technical services team to support integration 

Specifications

Hardware

Part Number
110-0201-90

Performance Metric

Correlation Tracker
~25 Pixels on Target
Inference Time
~10 ms
Input Wavelength
EO, MWIR, and LWIR
Latency to Track Initiation from First Observation
≤100 ms, Configurable to 1 Frame Delay or 15 ms
Metadata Output
• Bounding Box Area
• Bound Box Location
• Category ID
• Object Class Label
• Confidence
• Time Stamp
• Track ID
• Frame Number
Moving Target Indication
<2 x 2 Pixels on Target
Object Classification >60% Confidence
≥6 × 6 Pixels on Target
Object Classification Types
Drone with Rotor, Fixed Wing, Birds, Person, and Vehicle
Simultaneous Targets Tracked
Maxuimum is System Dependent, Default is 16, Configurable
Target Detection Confidence Threshold
≥60% for Small Targets (< 32 × 32 pixels), Configurable

System Requirement

Deliverables
User Graphical Interface (GUI)
Software Development Kit (SDK)
Technical Documentation
EO Camera
4 MP with UVC Input Typical
(Larger Format will Affect Frame Rate)
Hardware
NVIDIA® ORIN NX/AGX
IR Cameras
• Boson+ with UVC
• Neutrino LC with USB
• Neutrino SX8 with USB
Latency (Photons to Display Port)
<150 ms
Power
<12 W (Average)
<15 W (Maximum)
Video Output
WebRTP, RTSP, and HDMI

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Mission‑Autonomous Pixel Lock for FPV Drones

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Webinar

How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Watch now

Whitepaper

How to Use Automated Synthetic Data Generation in AI Model Development for Object Detection

Learn more

Assets below are shared by all models in this product family.

Prism C-UAS Datasheet

Datasheet

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Deploying AI Object Detection, Target Tracking, and Computational Imaging on Embedded Processors
Introducing FLIR AVP
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration
Prism SKR Explained: End to End Target Detection, Tracking and Homing

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

* NOTE:  Detection and tracking performance is evaluated using industry standard metrics including F1, mAP/mAR, and modern multi object tracking metrics (HOTA, MOTA), with results dependent on target size, range, and scenario.