product image

Zenmuse XT2, 640x512, 25mm, 9Hz

: FZXT2A25SR
product image

Discontinued
The FLIR XT2 integrates a high-resolution FLIR thermal sensor and a 4K visual camera with a leading stabilization and machine intelligence technology to quickly transform aerial data into powerful insights. The advanced thermal sensor provides high sensitivity imaging for infrastructure monitoring, energy inspections, firefighting, search and rescue missions, and more. With a fully-integrated dual payload, professionals can now capture actionable thermal and color visible data in a single flight, saving time, money, and lives.

High-resolution thermal and color imaging

The FLIR radiometric thermal sensor and 4K visual camera integrate seamlessly with powerful enterprise drone platforms to increase efficiency.

IP44 rated rugged design

Combining the XT2’s weather-resistant dual sensor with the M200 allows pilots to fly in rain, snow, smoke, and fog.

FLIR MSX® multi-spectral dynamic imaging

MSX intelligent image processing embosses visible image edge details onto thermal images for enhanced perspective and safety.

Specifications

Imaging & Optical

Angular Vibration Range
± 0.01°
Color and Monochrome Palettes (LUTs)
Yes
Digital Detail Enhancement
Yes
Digital Zoom
Thermal Camera: 640×512: 1x, 2x, 4x, 8x 336×256: 1x, 2x, 4x; Visual Camera: 1x, 2x, 4x, 8x
EO Camera Resolution
CMOS, 1/1.7", Resolution: 12 M; 4K Ultra HD: 3840×2160 29.97p FHD: 1920×1080 29.97p
Exportable Frame Rates
<9 Hz
FPA & Digital Video Display Formats
640 × 512; 336 × 256
Frame Rate
30 Hz
Image Optimization
Yes
Lens
Prime lens, Focus at 5 mm, FOV 90° × 65° Focus at 8 mm, FOV 57.12° × 42.44
Mount
Detachable
Photo Format
Thermal Camera: JPEG, TIFF, R-JPEG; Visible Camera: JPEG
Pixel Pitch
17 µm
Polarity Control [black hot & white hot]
Yes
Scene Range [high gain]
640×512: -25° to 135°C 336×256: -25° to 100°C
Scene Range [low gain]
-40° to 550°C
Sensitivity [NEdT]
<50 mk @ f/1.0
Spectral Band
7.5 - 13.5 µm
Still Photography Modes
Single Shot Burst Shooting (3/5 frames) Interval (2/3/4/7/10/15/20/30 sec)
Thermal Imager
Uncooled VOx Microbolometer
Video Format
Thermal: 8 bit: MOV, MP4 14 bit: TIFF Sequence, SEQ; Visible: MOV, MP4 ** It is recommended to use ImageJ to play the TIFF Sequence video and Flir Tools to play SEQ video
Video Subtitle
Support
Working Modes
Capture, Record, Playback

Mechanical

Dimensions
With 25mm lens: 123.7 × 112.6 × 127.1 mm, With other lens: 118.02 × 111.6 × 125.5 mm
Weight
25 mm lens: 629 g Other lens versions: 588 g

Pan-Tilt

Controllable Range
Tilt: +30° to -90°, Pan: ±320°
Mechanical Range
Tilt: +45° to -130°, Pan: ±330°, Roll: -90° to +60°

Performance

Max controllable speed
Tilt: 90°/s,Pan: 90°/s

Storage

Internal Storage
microSD card * The SD card, which is located near the lens, is used to store TIFF Sequence and SEQ infrared RAW video only. The other format footage will be stored in the other SD card.
Storage
microSD card. Max capacity: 128 GB. UHS-3 required. Recommended model: Sandisk Extreme 16/32 GB UHS-3 microSDHC Sandisk Extreme 64/128 GB UHS-3 microSDXC
Supported File System
FAT 32 (≤32GB), exFAT (>32GB)

FLIR MSX: See the Difference
FLIR MSX: See the Difference

Resources & Support

Zenmuse XT2 EOL - Final Notice - 5-15-23

FAQ

Zenmuse XT2 Quick Start Guide

Quick Start Guide

Zenmuse XT2 User Manual

User Manual

Related Products