Tura
Tura™ is the world’s first Automotive Safety Integrity Level (ASIL) B longwave infrared (LWIR) thermal camera developed in compliance with ISO 26262 functional safety (FuSa) standards. Delivering high 640 × 512 resolution in a compact, fully enclosed IP6K9K-rated package, Tura is purpose-built for driver night vision systems and autonomous applications, including advanced driver assistance systems (ADAS) and self-driving vehicles. It extends perception far beyond headlights in complete darkness and through fog, smoke, sun glare, and headlight glare.
As the most sensitive far-infrared (FIR) vehicle thermal camera available, Tura enhances detection performance in life-saving applications such as pedestrian automatic emergency braking (AEB). Its shutterless design, AEC-Q qualified components, and integrated window heater ensure reliable operation 24/7/365 in all weather conditions. Integration is simplified with Teledyne FLIR OEM’s training data and Prism™ perception software, trained with over 3 million annotations. Built by the global leader in thermal imaging, Tura delivers a high-performance, low supply risk, and cost-effective solution for vehicle platforms requiring ISO 26262 compliance.

IMPROVE PEDESTRIAN AUTOMATIC EMERGENCY BRAKING SYSTEMS
Passive thermal sensor detects and classifies pedestrians, animals, and roadway objects—regardless of lighting conditions
- See through darkness, most fog, smoke, and sun and headlight glare
- Detect and classify vulnerable road users—day, night, or in poor weather
- State-of-the-art image signal pipeline optimized for AI processing with <1 ms video latency
- Active alignment ensures focus and performance across the entire field of view

DESIGNED IN ACCORDANCE WITH ASPICE AND ISO 26262 FOR ASIL-B FUSA APPLICATIONS
Most sensitive size, weight, and power (SWaP)-optimized 640 × 512-resolution automotive-qualified thermal camera
- Shutterless design maximizes reliability, uptime, power efficiency, and affordability
- IP6K9K enclosure with heated window ensures operation in all-weather conditions
- AEC-Q qualified components (including sensor) for maximum reliability

BUILT FOR INTEGRATORS BY THE WORLD-LEADER IN THERMAL CAMERA PRODUCTION
Reduce cost and risk with a single, reliable supplier that has produced more than one million automotive-qualified thermal sensors
- GMSL or FPD-Link interfaces for flexible integration
- Dual-use classification under U.S. Department of Commerce jurisdiction ECCN 6A003.b.4.b or 6A993.a (authentication)
- Experienced technical services team supports integration
- Compatible with annotated training data and Prism perception software
Model Finder
Results:
| Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | ||
|---|---|---|---|---|---|---|---|
Tura - 640x512, FPD-LINK, H, W, 24° HFOV1165FHW024-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 24° | No | In Production Request Info |
|
Tura - 640x512, FPD-LINK, H, W, 42° HFOV1165FHW042-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 42° | No | In Production Request Info |
|
Tura - 640x512, FPD-LINK, H, W, 70° HFOV1165FHW070-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 70° | No | In Production Request Info |
|
Tura - 640x512, GMSL2, H, W, 24° HFOV1165GHW024-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 24° | No | In Production Request Info |
|
Tura - 640x512, GMSL2, H, W, 42° HFOV1165GHW042-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 42° | No | In Production Request Info |
|
Tura - 640x512, GMSL2, H, W, 70° HFOV1165GHW070-6AXYZ |
640 x 512 | Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz | 12 µm | 70° | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Application Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreWebinar
How Infrared Sensors Can Help Save Lives in Pedestrian Automatic Emergency Braking
Watch nowVisit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.