product image

Tura™ is the world’s first Automotive Safety Integrity Level (ASIL) B longwave infrared (LWIR) thermal camera developed in compliance with ISO 26262 functional safety (FuSa) standards. Delivering high 640 × 512 resolution in a compact, fully enclosed IP6K9K-rated package, Tura is purpose-built for driver night vision systems and autonomous applications, including advanced driver assistance systems (ADAS) and self-driving vehicles. It extends perception far beyond headlights in complete darkness and through fog, smoke, sun glare, and headlight glare.

As the most sensitive far-infrared (FIR) vehicle thermal camera available, Tura enhances detection performance in life-saving applications such as pedestrian automatic emergency braking (AEB). Its shutterless design, AEC-Q qualified components, and integrated window heater ensure reliable operation 24/7/365 in all weather conditions. Integration is simplified with Teledyne FLIR OEM’s training data and Prism™ perception software, trained with over 3 million annotations. Built by the global leader in thermal imaging, Tura delivers a high-performance, low supply risk, and cost-effective solution for vehicle platforms requiring ISO 26262 compliance.

Specifications

Radiometry

Temperature Measurement
No

Imaging & Optical

FOV - Horizontal
42°
Frame Rate
Selectable 60 Hz, 30 Hz, 20 Hz, 15 Hz, 12 Hz, 10 Hz, or 8.6 Hz
HFOV
24°
Non-Uniformity Correction (NUC)
Per Pixel Factory Calibrated with Dynamic Shutterless Denoising
Pixel Pitch
12 µm
Resolution
640 x 512
Sensitivity [NEdT]
<40 mK After Filters Normalized ƒ/1 Clear Aperture @ 60 Hz
Sensor Technology
Uncooled Microbolometer
Spectral Band
Longwave infrared; 8 µm – 14 µm

Connections & Communications

Camera Interface
FPD-Link using DS90UB935-Q1

Electrical

Electromagnetic Capability (EMC)
ECE Regulation 10
CISPR 25 Class 4 Limits for Peak and Avg [150 kHz to 108 MHz]
Input Voltage
6V - 15V Power Over Coax
Internal Heater Power Consumption
Maximum of 2W when deicing and defogging
Power Consumption
~1.5 W at 25 °C (77 °F) Ambient and ~2.3 W at 85 °C (185 °F) Ambient

Mechanical

Size (L x W x H)
53 mm x 34 mm x 20 mm
Weight
23.2 g

Environmental & Approvals

Compliance and Certifications
ISO26262 Requirements up to ASIL-B
Environmental Protection
IP6K9K IP with Cable Mated
Operating Temperature Range
-40 °C to 85 °C (-40 °F to 185 °F)
Shock
50 g, 11.0 ms Half-Sine Pulse, 6 Axes (+X, -X, +Y, -Y, +Z, -Z) per IEC60068-2-27
Solar protection
Yes

Export Designations

ECCN Code
6A993.a (with authentication feature)
6A003b.4.b (without authentication feature)
Compatible Accessories
Accessory Kits

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Article

Reducing Phantom Braking in ADAS with Thermal-Fused AI

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Webinar

How Infrared Sensors Can Help Save Lives in Pedestrian Automatic Emergency Braking

Watch now

Article

Thermal By FLIR Partner Foresight Fuses Stereo Thermal and Visible Imaging

Read the story

Article

Thermal Imaging in Advanced Driver Assist Systems (ADAS)

Read the story

Case Study

BMW Incorporates Thermal Imaging Cameras in its Cars

Read the story

Others

Thermal Cameras for Safer AEB

Read the story

Article

What Automotive Engineers and Developers Need to Know About Thermal Imaging

Read the story

Download

Why Thermal Imaging Makes ADAS and AV Platforms Safer

Learn more

Assets below are shared by all models in this product family.

Tura - Datasheet

Datasheet

IDD - TURA CAMERA CORE 42° HFOV

Drawing

IDD - TURA CAMERA CORE 70° HFOV

Drawing

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products