product image

FLIR Tau SWIR

: Tau-SWIR
product image

Discontinued
Tau® SWIR provides outstanding short-wave infrared image quality and performance over a wide range of imaging and light level conditions. It is the ideal OEM SWIR imaging module for applications like hyperspectral instrumentation, silicon inspection, electro-optical payloads, art restoration, and portable imaging. The Tau SWIR camera incorporates the FLIR high resolution 640×512 ISC1202 Indium Gallium Arsenide (InGaAs) 15-micron pitch focal plane array (FPA) and includes several advanced camera controls features.

Market Leading Features

With a high resolution InGaAs 640×512/15µm FPA and on-chip correlated double sampling (CDS) for noise reduction Tau SWIR can meet any mission requirements.

Size, Weight and Power (SWaP) Optimized

With a compact form factor, light weight (<81 grams), and less than 3.2 W power consumption (at room temperature) Tau SWIR has the SWaP you need.

Technical Performace

Tau SWIR has greater than 65% quantum efficiency and a full suite of FLIR’s advanced image processing modes.

Specifications

Imaging & Optical

Frame Rate
NTSC: 60 Hz (120 Hz in zoom mode) PAL: 50 Hz (100 Hz in zoom mode)
Pixel Size
15 µm

Mechanical

Size (w/o lens)
38 x 38 x 36 mm (w/o optics)

Resources & Support

FAQ

What is the purpose or advantage of the Camera Link accessory for Tau SWIR?

Read the story

Tau SWIR Datasheet

Datasheet

Tau SWIR ISC1202 Software IDD

IDD

Tau SWIR ISC1202 User Guide

User Manual

Tau SWIR Product Specification

Product Specification