Neutrino® Performance Series
The performance series includes the FLIR Neutrino QX and SX12. Neutrino SX12 is a 1280×1024/12 µm resolution focal plane array (FPA) and has a frame rate of 120 Hz at 720P and >60 Hz for SXGA. Neutrino QX is a 2048×1536/10 µm FPA and has a frame rate of 60 Hz at 1080P and >30 Hz for QXGA. Neutrino Performance Series is ideal for ground or airborne intelligence, surveillance and reconnaissance (ISR), targeting, counter-UAS solutions and Wide Area Motion Imagery (WAMI) applications. The industry-standard interfaces, simple and powerful software controls, complete product documentation and Teledyne FLIR technical support reduces product development risk and shortens time to market. The Neutrino is an OEM camera module that is intended to be integrated into a higher level system.

CONFIGURABLE HD+ MWIR CAMERA MODULE
Flexible detector types, FPA window sizes, frame rates, and optical interface options
- 2048 x 1536 /10 μm pixel pitch or 1280 x 1024 /12 μm pixel pitch FPA provides high resolution with greater sensitivity
- Crisp imagery for a small instantaneous field of view (IFOV) at longer standoff distances while maintaining a wide field of view (FOV)
DESIGNED FOR INTEGRATORS
Simplify development and shorten time to market
- Built-in support for physical and protocol-level industry standards (e.g. RS-422 and 4-bit corrected CameraLink)
- Mature infrared image processing architecture and robust SDK
- Classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a


TELEDYNE FLIR VALUE AND REPUTATION
The performance, reliability, and support expected from Teledyne FLIR
- Comprehensive product integration documentation
- Commercially developed, military qualified technology
- Highly qualified Technical Services team available to support integration
Battle Field - Neutrino SX12 ISR
Perimeter Surveillance - Neutrino SX12 ISR
Panning Down Coastline - Neutrino SX12 ISR
Pedestrian on Beach - Neutrino SX12 ISR
Counter-UAS - Neutrino SX12 ISR
Border Surveillance - Neutrino SX12 ISR
Tower NFOV to WFOV - Neutrino SX12 ISR
Tower WFOV to NFOV - Neutrino SX12 ISR
Airplane Landing - Neutrino SX12 ISR
Model Finder
Results:
| Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | ||
|---|---|---|---|---|---|---|---|
Neutrino QX425-0054-00 |
2048×1536 | up to 60 Hz | 10 µm | Lensless | No | In Production Request Info |
|
Neutrino SX12425-0039-00 |
1280x1024 | up 120 Hz | 12 µm | Lensless | No | In Production Request Info |
|
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.