The Hadron™ 640 development kits accelerate integration of the Hadron 640 series with leading platforms, featuring reference hardware and software from Qualcomm® RB5 or NVIDIA® Jetson Nano. These kits enable rapid imaging and control of both thermal and visible cameras, while simplifying driver integration and AI development for your end application.
The NDAA-compliant, ITAR-free Hadron 640 series combines a 64 MP visible camera with a high-performance 640 × 512 radiometric Boson® or Boson+ thermal camera in a single, IP54-rated module. With a size, weight, and power (SWaP) optimized design and ready-to-use development kits, Hadron 640 series is the ideal dual-sensor payload for unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotics, and AI-driven platforms—where battery life and mission-critical runtime matter most.
The NDAA-compliant, ITAR-free Hadron 640 series combines a 64 MP visible camera with a high-performance 640 × 512 radiometric Boson® or Boson+ thermal camera in a single, IP54-rated module. With a size, weight, and power (SWaP) optimized design and ready-to-use development kits, Hadron 640 series is the ideal dual-sensor payload for unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotics, and AI-driven platforms—where battery life and mission-critical runtime matter most.
Plug-and-Play Development Solution
Same-day operation reduces development cost and time to market.
Industry-Leading Thermal and Visible Camera Performance
Collect high-speed, dual VGA radiometric thermal and HD visible imagery.
Size, Weight, and Power-Optimized Camera Design
Extend operation time with the compact, lightweight, and low-power Hadron 640 series.
Specifications
Camera Features Supported By Platform
- Auto Exposure Control
- Yes
- Binning for Low Light
- Default Bin to 16MP
- Brightness
- Yes
- Camera Zoom
- Yes
- Contrast
- Yes
- Denoise
- Yes
- Development Board
- Avermedia D111NO Jetson Nano Development System
- Gain Control
- Yes
- Horizontal & Vertical Flip
- Yes
- Hue
- Yes
- Image Capture to JPEG
- Yes
- Kit Components
- Qualcomm Snapdragon RB5/NVIDIA Jetson Nano interface board for Hadron 640R ISP Board Cable Assembly, Univ IF FFC-20220512 Cable Assembly, Univ IF-20220517
- Maximum resolution
- 16 MP
- Operating System
- Linux
- RAW Image Capture
- Yes
- Reading Sensor Temperature
- Yes
- Resolution Change
- Yes
- Saturation
- Yes
- Sensitivity (ISO)
- Yes
- Sensor Crop Zones
- Yes
- Sensor HDR Utilization
- No - ISP does not support
- Sharpness
- Yes
- Shutter Speed
- Yes
- WDR
- Yes
- White Balance (Defined Presets)
- Yes
- White Balance (Granular)
- Yes
Export Designations
- ECCN Code
- EAR99
Resources & Support
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.